M9216A PXI 32-Channel High Voltage Data Acquisition Module

Folhetos

Industries and Applications

  • Automotive
  • Electronics test

Product Description

The M9216A is a high voltage data acquisition module that allows simultaneous measurement of eight channels of positive voltages ranging from 1 mV to 100 V. Each channel in the module comes with concurrent 5 V and 100 V measurement ranges, with every channel capable of acquiring digital signals  that fluctuate between very low and very high voltage levels without the need for switching ranges and doing separate measurements.

The M9216A module also comes with a built-in 32 to eight multiplexer enabling 32 measurement ports to be connected to the eight acquisition channels expanding it to a full 32-channel acquisition module. Alternatively, these channels can also be routed via an auxiliary output connector for additional measurements without requiring extra multiplexers or pin matrix cards.

The M9216A is capable of doing fast parallel voltage level measurements with guaranteed accuracy, which is ideal for the automotive industry since most automotive applications do not require negative voltage measurements. The M9216A’s 16-bit ADC is fully used for positive voltages, giving it better resolution, hence better accuracy.

Software Applications The M9216A high voltage data acquisition module is supplied with a comprehensive portfolio of module drivers, documentation, examples, and software tools to help you quickly develop test systems with your software platform of choice. Support includes Microsoft development environments like C/C++, C#,. or VB.NET, LabVIEW and LabWindows/CVI software platforms from National Instruments as well as MATLAB from The MathWorks.

To help you get started and complete complex tasks quickly, the module software support provides context-sensitive help, complete documentation and code examples that allow a quick module set up and basic acquisition functionalities. These code examples can be easily modified, so that the card can be quickly integrated into a measurement system. In addition, the M9216A includes a soft front panel graphical interface. This simple software application can be used to control, verify the functionality and explore the capabilities of the Keysight Technologies, Inc. data acquisition module