InfiniiVision 3000 X-Series versus Tektronix DPO/MSO2000 Oscilloscopes - Competitive Comparison

Folhetos

IniniiVision 3000 X-Series

  • 1,000,000 waveforms per second
  • 5 instruments in 1
  • Fully upgradable

Keysight Technologies, Inc. new 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that it into existing budgets. Using an Agilent-designed MegaZoom IV Custom ASIC technology, the 3000 X-Series provides unprecedented signal visibility with over 1,000,000 waveforms per second.

The 3000 X-Series is the 5-in-1 product with a full-featured scope, logic analyzer, protocol analyzer, and a function/arbitrary waveform generator, digital voltmeter all integrated into one design with a large, 8.5-inch display.

 

See More

Of your signal, more of the time:

  • An 8.5-inch WVGA display offers 50% more viewing area and > 3 times more resolution versus a 7-inch QWVGA display
  • > 1,000,000 waveforms per second update rate allows you to see infrequent events and subtle signal details that the DPO2000 will miss
  • Memory depth up to 4 M (4x the DPO2000) allows you to keep your sample rate high at longer time/division settings

 

Do more With the power of 5 instruments in 1:

  • High-performance oscilloscope — Provides features not normally found in this class of scope such as a large display, deep memory, and powerful triggering
  • Protocol analyzer — Provides protocolaware triggering, decode, search, and navigate for serial buses.
  • Logic timing analyzer (MSO) — Ideal for R&D engineers on a tight budget who need more than the traditional 2 or 4 analog channels.
  • WaveGen built-in 20 MHz function/arbitrary waveform generator — Ideal for educational or design labs where bench space and budget are limited
  • Integrated digital voltmeter — Provides a 3-Digit Voltmeter Measurements (DVM) and 5-digit counter measurements inside the oscilloscope. The voltmeter operates through the same probes as the oscilloscope channels

 

Get more Investment protection and productivity:

  • Upgradable bandwidth
  • Upgradable MSO
  • Upgradable memory
  • Upgradable WaveGen function/arbitrary waveform generator
  • Upgradable digital voltmeter
  • Optional measurement applications

Buy only what you need today. Simple, after purchase upgrades protect your investment and allow you to enhance your equipment as your needs change.