IV FET Characterization Using the B2900A Series of SMUs

Notas de Aplicação

The Keysight Technologies, Inc. B2901/02/11/12A Precision Source/Measure Unit is compact and cost-effective bench-top Source/Measure Unit (SMU) with the capability to output and measure both voltage and current. They cover currents from 10 fA to 3 A (DC)/10.5 A (pulse) and voltages from 100 nV to 210 V, which enables you to make a wide range of current versus voltage (IV) measurements more accurately and quickly than ever before. In addition, the B2900A Series of SMUs comes with an intuitive graphical user interface (GUI) and multiple free software control options that make it easy for you to begin making productive measurements immediately, allowing you to choose the solution that best fits your particular application. These features make the B2900A Series of SMUs the best solution for accurate characterization of a wide variety of devices such as field effect transistors (FETs).