Notas de Aplicação
A growing trend in Satellite communication (Satcom) and Radar systems in the aerospace and defense market is the need for increased signal and analysis bandwidth and processing gain. Satcom systems are being driven by demands for increased data rates, while modern Radar systems require more processing gain to improve range resolution, which in turn drives wider modulation bandwidths. Modern Radar systems also employ more complex pulse modulation signal formats to improve range resolution and lower the probability of intercept and jamming. Many Radar and Satcom systems operate at microwave frequencies (e.g., X, Ku and Ka bands), which helps to support wider modulation bandwidths, increased capacity, and also offers the benefit of smaller antennas.
O que você está procurando?