34420A NanoVolt/Micro-Ohm Meter

Folhetos

The Keysight Technologies, Inc. 34420A nano-Volt/micro-Ohm meter is a high-sensitivity multimeter optimized for performing low-level measurements. It combines low-noise voltage measurements with resistance and temperature functions, setting a new standard in low-level flexibility and performance.

 Key specifications

  • 7½ digits resolution
  • 100 pV, 100 nΩ sensitivity
  • 1.3 nVrms, 8 nVpp noise performance
  • Built-in low noise 2 channel scanner
  • Direct SPRT, RTD, thermistor, and thermocouple measurements