Notas de Aplicação
An Affordable Solution for Measuring Burst Power in Time-Gated Mode
Measuring pulse, burst, or modulated signals for wireless technology such as TDMA, GSM, WLAN, WiMAX, and LTE is very important. High-performance, average, and peak power meters and power sensors are required for measuring the average power and crest factor (peak-to-average ratio) of modulated signals throughout various research and development stages and the manufacturing verification process. To measure average power of a time-gated pulse or burst signals (in a specific timeframe), you do not need high-performance power meters and power sensors. The Keysight Technologies, Inc. U2000 Series USB power sensor is a low-cost solution for measuring average power of burst signals with frequency ranges up to 24 GHz and dynamic ranges up to 69 dB (–25 dBm to +44 dBm, sensor dependent).
O que você está procurando?