Solutions for Characterizing and Designing Linear / Nonlinear Active Devices

Notas de Aplicação

Overview

With the proliferation of high data rate wireless communications, R&D engineers and scientists are being challenged to research and design components and systems which provide voice, video, IP, and more in a fast, compact, power-efficient format. This requires pushing semiconductor devices to their performance limits and, increasingly, into their nonlinear regions of operation. Nonlinear device behavior can be especially problematic in the telecommunications industry, contributing significantly to information interference and a reduction in effective bandwidth. Dealing with nonlinearity demands new measurement methodologies that go far beyond today’s linear S-parameters which fail to provide engineers with the capabilities to accurately model, simulate and improve the design flow of new product technology