E5052B Signal Source Analyzer

Catálogos

Definitions

 

All specifications apply over a 23 °C ± 5 °C range (unless otherwise stated) and 30 minutes after the instrument has been turned on.

 

All specified and supplemental values for RF input signals are applicable to sinusoidal-wave carriers unless otherwise noted.

 

Specification (spec.)

 

Warranted performance. Specifications include guard-bands to account for the expected statistical performance distribution, measurement uncertainties, and changes in performance due to environmental conditions.

 

Following supplemental information is intended to provide information that is helpful for using the instrument.

 

Typical (typ.)

 

Describes performance that will be met by a minimum of 80% of all products.

 

Supplemental performance data (SPD)

 

Represents the value of a parameter that is most likely to occur; the expected mean or average.

 

General characteristics or nominal (nom.)

 

A general, descriptive term that does not imply a level of performance.