Catálogos
Keysight beamsplitter family
Overview
The Keysight Technology, Inc. family of high-performance beamsplitters offers industry-leading polarization and beam control with low wavefront distortion. For more than 35 years, Keysight has designed and produced beamsplitters exclusively for the most demanding custom interferometry applications. Today, optics produced using these high-precision design and manufacturing techniques are available in a variety of standard and custom products.
Keysight’s family of precision beamsplitters split light by polarization, amplitude, or wavelength. They are available in cube, plate, and displacement geometries. In both standard and custom models, Keysight beamsplitters deliver a high-level of performance and consistency that optical designers can count on. They offer a range of choices to meet current and emerging applications in aerospace and defense, homeland security, biotechnology, scientific instrumentation, and nanotechnology measurement.
Flexibility
Keysight’s beamsplitter product family is designed with the flexibility to meet unique system requirements. Keysight’s standard beamsplitters separate an input beam into two or more output beams based on polarization, amplitude, or wavelength. Standard products are available at laser wavelengths from 193 to 1550 nm. For applications requiring orthogonal output beams, Keysight offers cube and plate geometries. For applications requiring a precise parallel or lateral displacement of output beams, Keysight’s standard displacement beamsplitters are available with arcsecond accuracy. Custom beamsplitters are also available for applications requiring non-standard wavelengths or geometries.
Proven reliability
More than 10,000 Keysight optical assemblies have shipped, attesting to our ability to design, fabricate, and deliver high-quality optical products and assemblies. Keysight optics are used by leading semiconductor equipment, aerospace and defense, and test and measurement companies for precise beam control.
Applications
Key benefits
Polarizing beamsplitters
Keysight’s polarization beamsplitters are designed to transmit p-polarized light, and reflect or displace s-polarized light. Standard and custom configurations are available for optical instrumentation, laser interferometry, and biomedical applications. Geometries that separate the output beams by 90° (cube beamsplitters) are available, as are geometries that displace the output beams, which remain parallel (displacement beamsplitters); other geometries are available on a custom basis.
Polarizing cube beamsplitters
Keysight’s standard polarization beam splitting cubes separate the orthogonally-polarized output beams by 90° with an accuracy of five arcminutes; custom models are available with arcsecond accuracy. Keysight’s proprietary bonding and coating procedures ensure each output has a very high contrast (1,000:1) and low transmitted wavefront distortion (TWD) of λ/8.
Polarizing displacement beamsplitters
Where applications require parallel output beams, Keysight’s standard displacement beamsplitters provide the same industry-leading contrast ratio and TWD in a compact optic that displaces the beam with 25 arcsecond parallelism. Keysight’s BK7 displacement beamsplitters offer the functionality of crystal beam displacers and are more durable, withstanding scratches and stains. In addition, Keysight’s displacement beamsplitters are more compact, as the size is not a function of the beam separation.
As a result, Keysight’s standard beamsplitters are offered with the small separations enabled by crystal beam displacers, or large separations that are impractical with the traditional materials.
Applications
Benefits
Non-polarizing beamsplitters
Keysight’s standard non-polarizing beamsplitter configurations separate the input beam into two output beams; custom configurations can split the input beam into three or more output beams. Non-polarizing beamsplitters are used in a variety of applications in optical instrumentation to distribute fractions of an input beam to other optical sub-assemblies. Standard 50/50 beamsplitters are available in cube, plate, and displacement configurations. Custom beamsplitters are available with the specific split ratios that your application requires.
Non-polarizing cube beamsplitters
Keysight’s non-polarizing beamsplitter cubes accurately separate the output beams by 90°, while Keysight’s proprietary coating processes ensure that each output beam maintains the polarization of the input beam and maintains a low wavefront distortion of λ/8.
Non-polarizing plate beamsplitters
Keysight’s Standard plate beamsplitters also separate the output beams by 90° and offer a λ/10 wavefront distortion.
Non-polarizing displacement beamsplitters
Where applications require the output beams to be parallel, Keysight’s standard displacement beamsplitters offer industry-leading parallelism, accurate to 25 arcseconds.
Applications
Benefits
Dichroic Filters and Mirrors
Keysight’s chromatic beamsplitters separate the input light into two output beams. Standard products are available as plate beamsplitters and transmit a narrow wavelength band (bandpass filters); custom beamsplitters are available that reflect a specific bandwith (notch filters), or transmit all wavelengths above a specific center wavelength (long-wave pass) or below a specific center wavelength (short-wave pass), while reflecting the rest.
Features
Benefits
O que você está procurando?