6.5 Digit DMM: Understanding Accuracy and Resolution

Notas de Aplicação

This application note explains the reality and the mathematics behind digital multimeter (DMM) resolution and DC noise specifications, which directly correlate to the number of digits available from the DMM at a given resolution and speed. In this paper, we use the 61/2-digit Keysight Technologies, Inc. 34410A DMM as an example.