DP003xA Series High Voltage Differential Active Probes

Catálogos

3Keysight Technologies’ DP003xA Series of high-voltage, differential active probes provide superior general-purpose differential signal measurements required for high-speed power measurements such as measuring characteristics of switching power devices, DC-DC converters or class D amplifiers, automotive bus measurements, and high-speed digital system designs. As designs become more complex and the need for floating measurements grows, these differential probes enable floating measurements between any two points on a board and can also function as single-ended probes with one terminal connected to ground. The DP003xA Series differential active probes are available in bandwidth models ranging from 25 MHz to 200 MHz with a wide input dynamic range of up to ± 3000 V.