Flexible Optical Test Optimization (FlexOTO) Software and Solutions

Folhetos

Minimize Cost-Of-Test for 800G/1.6T and CPO/NPO high lane count testing

 

While 400 Gigabit Ethernet (400G) continues to be deployed in mainstream datacenter networks, there is already growing demand for 800G optical networks, and 1.6T technology is on the horizon. This rapid advancement in technology introduces challenges for optical transmitter test to reduce cost, increase capacity, test more optical lanes, and ensure compliance with complex emerging industry standards.

 

FlexOTO application software is designed for test system designers who are creating design validation and high-volume optical test systems. FlexOTO software drives down cost-of-test while maintaining the highest measurement integrity by automating control of Keysight DCA-M instruments, FlexDCA software, and optical switching hardware.

 

Optimize test efficiency and maximize test hardware utilization

 

• Feature: FlexOTO is powerful software that optimizes configuration and test execution

• Benefit: FlexOTO software allows test system designers to create high channel count test systems with up to 128 ports, using a variety of optical switch solutions and easily tradeoff throughput and test system expense to achieve lowest cost of test

 

Maximize return on investment for 800G/1.6T and CPO/NPO testing

 

• Feature: Leverage your DCA-M installed base to maximize your capacity

• Benefit: FlexOTO software supports a variety of switches to create highvolume test systems with your existing DCA-M assets and simple SCPI interface for easy integration into overall manufacturing test flow

 

Cost-effective solution bundles

 

• Feature: Keysight N1002L31A and N1002L33A bundles provide complete software and hardware solutions

• Benefit: Save money and accelerate setup on a complete test system that includes FlexOTO and FlexDCA software licenses, N1002A DCA-M optimization controller, N1092A/N1092B DCA-M with integrated CDR, and N7733C/N7731C optical switch

 

Solutions

Model

Description

FlexOTO software 

N1002000A

FlexOTO SW for Basic Optimization

N1002014A

FlexOTO SW for up to 17 ports

N1002048A

FlexOTO SW for up to 48 ports 

N1002048A

FlexOTO SW for up to 128 ports 

FlexOTO optical test optimization dual 1x4 bundle

N1002L31A

• Qty 1 - N1002A DCA-M optimization controller*

• Qty 1 - N1002014A FlexOTO license  (1 year subscription)

• Qty 1 - N1010200A FlexDCA MFG package  (1 year subscription)

• Qty 1 - N1092B/40A/PLK/IRC/LOJ/FS1/CDR

• Qty 1 - N7731C optical switch

• Qty 2 - N1027A-AFC SMF FC/APC to FC/PC optical patch cord

FlexOTO optical test optimization 1x16 bundle

N1002L33A

• Qty 1 - N1002A DCA-M optimization controller*

• Qty 1 - N1002014A FlexOTO license  (1 year subscription)

• Qty 1 - N1010200A FlexDCA MFG package  (1 year subscription)

• Qty 1 - N1092A/40A/PLK/IRC/LOJ/FS1/CDR

• Qty 1 - N7733C optical switch

• Qty 1 - N1027A-AFC SMF FC/APC to FC/PC optical patch cord