LED IV Measurements Using the B2900B/BL Series of SMUs

Notas de Aplicação

The energy efficiencies and durability of light emitting diodes (LEDs) have led to their increased usage in a variety of applications such as lighting, display panels, etc. This has also spawned research into new types of LEDs with even higher energy efficiencies and properties tailored for specific applications.

 

B2900B/BL Precision Source/Measure Unit is a compact and cost-effective bench-top Source/Measure Unit (SMU) with the capability to output and measure both voltage and current. The B2900B/BL Series of SMUs enables you to make a wide range of current versus voltage (IV) measurements more accurately and quickly than ever before. In addition, the B2900B/BL Series of SMUs comes with an intuitive graphical user interface (GUI) and multiple software control options that make it easy for you to begin making productive measurements immediately, allowing you to choose the solution that best fits your particular application. These features make the B2900B/BL Series of SMUs the best solution for accurate electrical characterization of LEDs.