How to Prevent Semiconductor Field Returns

Electrical Structural Tester
+ Electrical Structural Tester

Detect Defects Before Shipment

Preventing semiconductor field returns requires identifying structural package defects before finished devices leave the production line. Conventional Automated Test Equipment (ATE) verifies electrical functionality, while sampled Automated X-ray Inspection (AXI) identifies selected physical defects. However, structural issues such as wire sag, near shorts, and other package abnormalities can remain undetected, allowing defective devices to reach customers and increase Return Material Authorization (RMA) costs.

Electrical structural testing evaluates capacitive coupling between internal conductive structures without powering the integrated circuit. By combining high-speed structural measurements with statistical process analysis, manufacturers can identify abnormal devices during production, improve outgoing product quality, and reduce the number of defective units entering the field.

Semiconductor Field Return Prevention Solution

Reducing Return Material Authorization (RMA) costs requires detecting structural defects that conventional inspection methods may miss before products are shipped. The solution integrates Electrical Structural Testing (EST) into the semiconductor manufacturing flow after Automated Test Equipment testing, providing additional structural screening without reducing production throughput. Using capacitive Vectorless Test Enhanced Probe (VTEP) technology, the system detects defects including near-short wire bonds, vertical wire sag, incorrect die placement, and mold compound abnormalities. Integrated Part Average Test (PAT) analysis continuously monitors production data to identify abnormal devices while minimizing false rejects. According to the case study, Proof-of-Concept testing successfully detected all ten hidden defective devices in a batch of 3,000 integrated circuits, enabling comprehensive defect screening and reducing the risk of costly product returns.

See Block Diagram of Semiconductor Field Return Prevention Solution

How to Prevent Semiconductor Field Returns

Explore Products in Our Semiconductor Field Return Prevention Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?