How to Measure Bluetooth Transmit Quality

Wireless Test Set
+ Wireless Test Set

Measure Bluetooth Signal Quality

Bluetooth transmit-quality verification requires packet-based RF capture, modulation analysis, and spectral measurements across the device's active Bluetooth radio path. Engineers typically measure output power, occupied bandwidth, adjacent channel power, modulation characteristics, carrier frequency offset, and carrier frequency drift to confirm that each transmitted packet remains within expected limits. For Bluetooth Low Energy devices, testing may also include in-band emissions and frequency-deviation measurements across supported channels and operating modes.

In production, the test sequence must repeat these measurements quickly and consistently across many devices while maintaining accurate RF routing and repeatable test conditions. A wireless test set captures the transmitted packet, applies the selected Bluetooth measurement application, and returns pass/fail or parametric results for each configured test. Multi-device and multi-format capability allows the same platform to support Bluetooth alongside other wireless connectivity checks without changing the core manufacturing test sequence.

Bluetooth Transmit Quality Solution

Measure Bluetooth transmit quality by capturing the device's transmitted packets and applying RF measurements for power, modulation, frequency stability, and spectral performance. The solution uses a Keysight Wireless Test Set with Bluetooth measurement applications to support production-oriented transmitter verification for short-range wireless devices. Engineers can measure output power, 20 dB bandwidth, adjacent channel power, modulation characteristics, carrier frequency tolerance, carrier frequency drift, and Bluetooth Low Energy transmit parameters. The platform is designed for scalable manufacturing test, with parallel test capability, multi-format wireless support, and repeatable measurement sequencing for high-volume device validation.

See Block Diagram of Bluetooth Transmit Quality Solution

How to Measure Bluetooth Transmit Quality Block Diagram

Explore Products in Our Bluetooth Transmit Quality Solution

Discover Resources and Insights

Additional Resources for Bluetooth Transmit Quality

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?