IoT Wireless Test Solutions
Build confidence in IoT
Customers need confidence in their high-value or mission-critical IoT devices. Delivering greater peace of mind depends on the right balance of test time versus test coverage.
For WLAN and Bluetooth® Low Energy (BLE) devices, Keysight’s IOT8700 Series is a complete solution for wireless test: hardware, software, and RF shielded enclosure. In your production process, our solutions simplify over-the-air (OTA) signaling test of devices running their final firmware. To optimize your investment, this cost-effective solution includes essential measurement functionality, signaling test, and enhanced capabilities such as deep radio control and UUID read/write. And to simplify and accelerate the test-development process, consider using Keysight PathWave-based automation software as the foundation of your solution.
The IOT8700 Series is purpose-built for manufacturing test of IoT devices. These time-saving solutions help test-development teams stay on track with new-product introduction schedules and the unique combination of size, speed and functionality will help test-development managers reduce the overall cost of test.
For R&D validation engineers, the IOT8700 Series makes it easy to get fast insights into device performance and establish crucial test parameters and margins. In addition, the inclusion of signaling test for BLE and WLAN also makes the IOT8700 Series an excellent companion device for in-house or independent compliance-test labs.
Find the Solution That's Right for You
Featured Resources for IoT8720A
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback