Highlights

Automotive Ethernet Conformance Test Software for a Mid-Range Oscilloscope

Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. Automotive Ethernet enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.

Unlike CAN, LIN, automotive Ethernet demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. The AE6000T Automotive Ethernet Test Solution offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.

The AE6910T Automotive Ethernet Tx Compliance Software covers 2 standards and 6 data rates in one solution:

  • IEEE 10BASE-T1S, 100BASE-T1,1000BASE-T1, 2.5GBASE-T1 and 5GBASE-T1
  • OPEN Alliance TC14, TC1, TC8, TC12, TC15

Key capabilities

  • Automated set up ensures result repeatability
  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
  • Comprehensive reports give you the test configuration, measurements made, pass / fail status, margin analysis, and waveforms
  • Perform repeatable results with Keysight MXR-series oscilloscopes 

Ordering information

  • Software licenses are available either as node-locked, transportable, USB, or floating.
  • Licenses are available for purchase with 6-, 12-, 24- or 36-month support.

Key Specifications

Applications
Automotive
Compatible Oscilloscopes
S-Series
EXR-Series
MXR-Series
Data rate
10 Mb/s - 5 Gb/s
Measurement type
Transmit (Tx)
Select Oscilloscope Series
S-Series
EXR-Series
MXR-Series
Speed
5 Gbps
Applications
Compatible Oscilloscopes
Data rate
Measurement type
Select Oscilloscope Series
Speed
Automotive
S-Series
EXR-Series
MXR-Series
10 Mb/s - 5 Gb/s
Transmit (Tx)
S-Series
EXR-Series
MXR-Series
5 Gbps
Mehr anzeigen
Applications:
Automotive
Compatible Oscilloscopes:
S-Series
EXR-Series
MXR-Series
Data rate:
10 Mb/s - 5 Gb/s
Measurement type:
Transmit (Tx)
Select Oscilloscope Series:
S-Series
EXR-Series
MXR-Series
Speed:
5 Gbps
Standards:
Automotive Ethernet
Technology:
Automotive Ethernet
Type:
Software Application

Overview of Keysight Automotive Ethernet Transmit Solution

The Keysight Automotive Ethernet compliance solution covers 6 different data rates and two standards in one application.

  • Automated with easy-to-follow directions for connections
  • Available as a subscription, pay to use it only when you really need it.

Free Trials

Get a 30-day trial license for AE6910T.

Featured Resources for AE6910T Automotive Ethernet Tx Compliance Software

Alle Ressourcen anzeigen

Want help or have questions?