• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • Software
    • Electronic Design Automation
    • W8532EP IC-CAP Root Models Generator [Obsolete]

    W8532EP IC-CAP Root Models Generator

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    pdf Technische Überblick herunterladen
    Prev
    Ersatzprodukt
    Image for W7012E PathWave IC-CAP FET Plus Extraction Package
    W7012E PathWave IC-CAP FET Plus Extraction Package
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    The W8532EP IC-CAP Root Models Generator software license includes measurement and extraction procedures for the Keysight Root MOS, FET and Diode models.

    The Keysight Root models are a data-based model, rather than a physical or empirical model. They generate a device-specific, large-signal model directly from measured DC and small-signal S-parameter data that accurately represents the terminal characteristics of the device. The model is constructed without circuit simulation or optimization. Use of S-parameter as well as DC data results in a model that can accurately predict nonlinear device performance with frequency dispersion, as a model simulated with a single set of nonlinear current functions cannot. The Keysight Root models predict the device performance as a function of bias, power level, and frequency. It allows circuits containing devices for which measured data exists, but for which there are no good physical or empirical models, to be simulated.

    Each model generator toolkit manages the data acquisition: DC Bias levels and AC frequency range are first set by the user, the toolkit then controls the system hardware to take DC and S-parameter measurements. The model is thus generated without the usual need for simulation and optimization as required by all previous empirical models. Output data files are directly readable by the Keysight Advanced Design System (ADS). During a simulation, the tabular state-function data from the generated Keysight Root model is interpolated using multidimensional spline functions to emulate the terminal characteristics of the device.

    This license includes three different toolkits for the following extractions:

    • Keysight Root FET Model - works for MESFETs and HEMTs (MODFETs). It is scalable to allow simulation of devices with different geometries based on the characterization of a single device. The present implementation is used for positive drain-source bias (Vds ≥ 0), which corresponds to the typical operating region.
    • Keysight Root MOSFET Model - can be applied to vertical, LD, and power MOS devices, where substrate effects do not need to be a part of the model. It can be used for both NMOS and PMOS devices.
    • Keysight Root Diode Model - used for varactor and Schottky diodes, in a two-port or one-port configuration