Können wir Ihnen behilflich sein?
S94521B Arbitrary Load-Control X-Parameters
S94521B Arbitrary Load Control X-parameters provides a simplified interface to setup/validate and collect X-parameters over a user defined set of load impedances. This application is ideal for high power transistor/amplifier design and validation.
HIGHLIGHTS
- Integrated fundamental frequency controlled NVNA solution.
- Passive source tuner pre-match. (Supported only Maury passive tuners)
- Passive Load tuner control (variable load) (Supported only Maury passive tuners)
- Active source control for load tuning.
- Hybrid (passive source tuner pre-match, passive load tuner pre-match and active load source control).
- Workable with CW (continuous sine wave) and pulsed RF.
- Fixed DC control, Amcad pulse system for narrow pulsed DC.
S94521B Arbitrary Load Control X-Parameters (ALC) provides passive, active or hybrid load control for extracting X-parameter models far from 50 Ohms. The application is ideal for high power transistor/ amplifier design and validation.
The new ALC application is highly integrated and interactive with the NVNA software providing setup, dc I/V selection, measurement, analysis, and model extraction. Each tab in the application guides you through the process. Adjustments can be made, based on measurement results, before selecting to extract the final X-parameter model. Built-in flexibility enables integration into user systems ranging from the very simple to very complex.
Learn more about Keysight Network Analyzer Software
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Interested in a S94521B?
Extend the Capabilities for Your Arbitrary Load-Control X-Parameters
Featured Resources for S94521B Arbitrary Load-Control X-Parameters
Want help or have questions?