Choose a country or area to see content specific to your location
Können wir Ihnen behilflich sein?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
DAQM910A
Keysight DAQM910A is a 20 Channel Multiplexer (2/4-wire) module with low voltage circuit protection and switching capability of up to 40 Vpk and built-in thermocouple reference junction.
The Keysight DAQM910A module data acquisition system is a low-voltage 20-channel multiplexer module. It combines dense, multifunction switching with 80-channel-per-second scan rates to address a broad spectrum of low-voltage data acquisition applications. You can mix two- and four-wire channels on the same module. Additional features include the following:
The standard product includes the following:
Please Note: Firmware version A.03 or above is required on DAQ970A and DAQ973A for compatibility with the DAQM910A.
M9341A
The M9341A digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI vector network analyzer (VNA) installed in the same PXI chassis and an external handler.
The M9341A digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI vector Network analyzer (VNA) installed in the same PXI chassis and an external handler. This allows the PXI VNA such as the Keysight M937xA and M9485A to be used in an automated test environment.
The M9341A digital I/O is compatible to the 24-bit digital I/O connector on the rear panel of the Keysight VNA such as the PNA and ENA Series.
M9048B
The M9048B is a PCIe Host Adapter (with one Gen 3 x8 PCIe cable link capable of achieving speeds up to 8 GB/s) for desktop or rack-mounted external computers.
The M9048B is a PCIe host interface card for computers with PCIe expansion slots. It provides a high performance link from an external computer to an AXIe or PXIe Chassis. The card has a Gen 3 x8 PCIe cable link capable of achieving speeds up to 8 GB/s. This means a high performance system can be built using desktop or rack-mounted computers.
The M9048B utilizes a PCIe switch and clock isolation to provide a high quality clock source driven down the PCIe cable to the PXIe or AXIe chassis. Therefore, it always provides the same high-performance PCIe link regardless of the PC that it’s placed in.
The card utilizes an x8 Molex cable connector and should be used with x8 to x8 PCIe cables tested to operate at Gen 3 speeds such as the Keysight Y1202A or Y1203A. Operation is transparent to the software application and no software drivers are required.
M9022A
The M9022A PXI System Module provides a high data BW connection between the host PC and the chassis when it is combined with an appropriate host adapter.
The M9022A is a PXIe System Module and is installed in the system slot of a PXIe chassis. When combined with an appropriate host adapter, it will provide a high data BW connection between the host PC and the chassis. The module can also be used with an M9037A PXIe embedded controller to interconnect two chassis in a multi-chassis system.
To ensure the best performance, the M9022A should be paired with a Gen 3 x8 Host PC card such as the Keysight M9048B. An x8 PCIe cable tested to operate at Gen 3 speeds such as the Keysight Y1202A or Y1203A should also be used.
Y1132A
Extends the backplane of the 34980A switch/measure unit outside the instrument’s frame for easy servicing of plug-in modules
The Y1132A extends the backplane of the Keysight 34980A Multifunction Switch/Measure Unit outside the instrument’s frame for easy servicing of plug-in modules. The accessory consists of a backplane extender module, which you install in the 34980A, and an external probing board, which connects to the extender module via two ribbon cables provided.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
M9300A
The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A.
The M9300A PXIe frequency reference is a PXIe compatible compact modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output and M9311A modulator to create the world’s fastest vector signal generator, the M9381A. It can also be used with the M9301A and M9310A to create a CW source, the M9380A or as the 10 MHz or 100 MHz reference with other PXI solutions. Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice.
Y1213A
Provides five single-slot PXI filler panels with EMC gaskets
The Y1213A provides five, single-slot PXI filler panels with EMC gaskets.
34945EXT
Enables extended channels for the L4445A Microwave Switch/Attenuator Driver; one required for each 64 coils
Y1202A
Use to connect a PXIe or AXIe chassis to a desktop or rackmount computer
The Y1202A PCIe cable is primarily used to connect a PXIe or AXIe chassis to a desktop or rack-mount computer. Hence, it is the perfect companion to the Keysight M9048A, M9048B, and M9049A.
Y1212A
Improve airflow by inserting plastic slot blockers into empty PXI slots.
The Y1212A is a kit of five plastic slot-blockers to be used any PXI chassis. These can be placed in empty slots to help improve airflow through PXI modules. Requires the use of a blank PXI filler panels.
Y1215C
Suspends the chassis in a Keysight rack using only 4 U of rack space
The Y1215C is a complete rack-mounting kit for the M9018B and M9019A PXIe chassis. It includes rack flanges, handles, and attachment hardware. It suspends the chassis in a Keysight Rack using only 4U of rack space. This kit is not compatible with the Y1270A Front Panel Interfacing Kit
Rack rails may be needed in a non-Keysight rack and are ordered separately. When rails are used, the chassis will require 5U of rack space.
Y1200B
Connect an M9502A/M9505A AXIe chassis or M9018A PXIe chassis with M9021A cable interface to a laptop computer
The Y1200B PCIe cable is used with the M9045B to connect an M9502A/M9505A AXIe chassis or M9018A PXIe Chassis with M9021A cable interface to a laptop computer.