What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DP5700 Series Firmware
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2025-11-04 | A.0.2.24 | Initial Release |
| Veröffentlichungsdatum | Version |
|---|---|
| 2025-11-04 | A.0.2.24 |
| Version Description |
|---|
| Initial Release |
Wie geht das Herunterladen
- Click the Download button.
- Save the file to your computer and note the directory where the file is saved.
- Unzip the file to access the .xs file.
How to Install
- Connect your instrument to the PC.
- Go to Start > Keysight Firmware Update Utility tool.
- Click Browse, then select the downloaded xs file and click open.
- Enter the appropriate IP Address or VISA Address in the Direct Connect Address field.
- Click on the Update button.
- Verify the information shown on the screen and Yes to perform firmware update.
- The firmware update process is complete after the instrument is rebooted.
Lizenzierung
- Does Not Require a License
Dokumentation
Add-On Software / Utilities
Installs on: Instrument
Betriebssystem
- Windows 10
- Windows 11
Voraussetzungen
- Keysight Firmware Update Utility (version 1.0.69 and above)
Supported Instruments
DP5721A, DP5722A, DP5723A, DP5724A, DP5726A, DP5728A, DP5730A, DP5731A, DP5733A, DP5736A
DP5741AS, DP5741AL, DP5741AH, DP5742AS, DP5742AL, DP5742AH, DP5743AS, DP5743AL, DP5743AH, DP5744AS, DP5744AL, DP5744AH, DP5746AS, DP5746AL, DP5746AH, DP5748AS, DP5748AL, DP5748AH, DP5750AS, DP5750AL, DP5750AH, DP5751AS, DP5751AL, DP5751AH, DP5753AS, DP5753AL, DP5753AH, DP5756AS, DP5756AL, DP5756AH
Keine Softwareversion verfügbar
SHOW MORE