How to Detect Hidden Wire Bond Defects

Electrical Structural Tester
+ Electrical Structural Tester

Identify Structural Defects Conventional Tests and X-Ray Inspection Can Miss

Wire bond structural testing requires evaluating semiconductor packages for defects that conventional electrical continuity tests and X-ray inspection may not identify. The process measures capacitive coupling characteristics between internal metallic structures, including lead frames and wire bonds, to identify structural abnormalities without powering the device under test.

Testing is performed using electrical structural analysis combined with statistical profile monitoring to identify abnormal capacitance signatures associated with defects such as near shorts, vertical wire sag, incorrect dies, and mold compound issues. The method supports inline inspection of every device while maintaining production throughput for high-volume semiconductor manufacturing. The description is grounded in the uploaded case study.

Wire Bond Defect Detection Solution

Detecting structural wire bond defects requires non-destructive testing capable of identifying hidden failures beyond conventional automated test equipment and Automated X-ray Inspection. The solution combines capacitive Electrical Structural Testing with Vectorless Test Enhanced Probe technology to measure the electrical characteristics of internal semiconductor structures without powering the integrated circuit. The system identifies defects including wire sag, near shorts, incorrect die placement, and mold compound issues while supporting statistical Part Average Test analysis for process monitoring. The solution supports high-volume manufacturing with parallel test capability and throughput of up to 72,000 units per hour, enabling complete inspection coverage while reducing false rejects and minimizing escape defects. According to the case study, Proof-of-Concept testing demonstrated detection of all ten hidden wire bond defects in a sample of 3,000 integrated circuits that conventional X-ray inspection missed.

See Block Diagram of Wire Bond Defect Detection Solution

How to Detect Hidden Wire Bond Defects

Explore Products in Our Wire Bond Defect Detection Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?