Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight AZ2-class audio analyzers include the U8903B.
Keysight AZ2-class audio analyzers include the U8903B. Designed for multifunction and high-performance measurements, Keysight’s audio analyzer offers low residual distortion of less than -110 dB and an analysis bandwidth of 1.5 MHz. This ensures you achieve the highest resolution available for two-channel measurements. With versatile options including Bluetooth® audio measurements, digital audio, and voice quality analysis, our audio analyzer is fully configurable to meet your specific application needs. Experience precision and flexibility in audio testing. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.
Capture residual distortion of less than -110 dB, allowing for highly accurate measurements of demanding audio devices.
Perform wide audio signal analysis bandwidth measurements from 10 Hz to a maximum of 1.5 MHz.
Measure audio measurements via a Bluetooth link, supporting Bluetooth version 4.0
Configure with up to eight analog analyzer channels, versatile for various audio testing needs.
Maximum frequency
80 kHz
Maximum analysis bandwidth
1.5 MHz
Phase noise @1 GHz (10 kHz offset)
-110 dB
U8903B
Keysight’s audio spectrum analyzer allows you to measure demanding audio devices. Get the highest-resolution audio measurements with U8903B audio analyzers.
With an extremely low residual distortion of < –110 dB, the Keysight U8903B audio spectrum analyzer allows you to measure the most demanding audio devices with a high degree of accuracy. Make the highest resolution two-channel measurements available when you expand your bandwidth to 1.5 MHz. With these options and more, the U8903B audio spectrum analyzer offers a configurable audio test solution to meet your audio application needs.
Bluetooth® and the Bluetooth® logos are registered trademarks owned by Bluetooth SIG, Inc., and any use of such marks by Keysight Technologies is under license.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An audio analyzer is a high-precision instrument used to test and evaluate the audio performance of analog and digital devices. It measures key parameters such as distortion, noise, bandwidth, and voice quality with exceptional accuracy, making it ideal for applications in R&D, manufacturing, and wireless audio testing. With support for multiple analog channels, as well as digital interfaces like AES3, SPDIF, and Bluetooth, it enables comprehensive analysis of everything from high-fidelity audio equipment to communication devices.
An audio analyzer is capable of analyzing a wide range of audio signals, including:
Residual distortion in an audio analyzer refers to the distortion and noise inherently generated by the analyzer itself during the measurement process. It defines the lowest level of total harmonic distortion (THD) and noise the instrument can measure, effectively setting the baseline or "floor" for distortion measurements. This characteristic is critical because it determines the analyzer's ability to accurately evaluate the performance of high-fidelity audio devices. If a device under test (DUT) has lower distortion than the analyzer’s residual distortion, the measurement will be limited by the analyzer’s own imperfections rather than the actual performance of the DUT. A low residual distortion ensures that the analyzer contributes minimal interference to the signal path, allowing precise assessment of audio components such as amplifiers, DACs, and signal processors. This level of performance is particularly important in applications where ultra-low noise and high signal integrity are required, such as professional audio equipment design, high-end consumer electronics, and communication systems.