Keysight P5573A PCIe Gen6 Exerciser card, featuring dual cooling fans, external test clock connector, link width switch, and link status LEDs, designed for advanced PCIe Gen6 protocol testing in development and validation environments.

Rigorously test the performance of PCIe devices and systems

Keysight LA5-class PCIe protocol exercisers generate and simulate PCIe traffic, enabling you to rigorously test and validate the performance and robustness of PCIe devices and systems. By emulating a wide range of real-world scenarios and error conditions, our PCIe protocol exercisers help you uncover design flaws, verify compliance, and optimize system behavior under various workloads. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.

Broad protocol emulation

Supports all PCIe generations (1.0 to 6.0) and CXL, enabling generation of protocol traffic to create realistic test scenarios for legacy and next- generation PCI and CXL devices.

 

Link training control

Enables precise configuration of parameters like lane speed, width, equalization settings, and timing to establish and validate stable PCIe and CXL links under a wide range of conditions. 

Enhanced error injection

Introduces controlled protocol errors and challenging traffic conditions, enabling thorough validation of device resilience, error recovery mechanisms, and system robustness.

Lane flexibility 

Supports x1, x4, x8, and x16 lane widths for testing PCIe devices across link configurations to validate performance, link training, and compliance across varying bandwidth needs.

prod_image
  • Maximum data rate

    32 GT/s to 64 GT/s

  • Protocols

    NRZ, PAM4

  • Standards

    CXL 1.1, CXL 2.0, PCIe 1.0, PCIe 2.0, PCIe 3.0, PCIe 4.0, PCIe 5.0, PCIe 6.0

Most popular configurations

Build My Product
Image of for PCIe 6.0
for PCIe 6.0
Model
P5573A
Maximum data rate
64 GT/s
Protocols
NRZ, PAM4
Standards
CXL 1.1, CXL 2.0, PCIe 1.0, PCIe 2.0, PCIe 3.0, PCIe 4.0, PCIe 5.0, PCIe 6.0

Frequently asked questions