Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight LA5-class PCIe protocol exercisers include the P5573A
Keysight LA5-class PCIe protocol exercisers generate and simulate PCIe traffic, enabling you to rigorously test and validate the performance and robustness of PCIe devices and systems. By emulating a wide range of real-world scenarios and error conditions, our PCIe protocol exercisers help you uncover design flaws, verify compliance, and optimize system behavior under various workloads. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.
Supports multiple PCIe generations (1.0 to 6.0) and CXL, enabling generation of protocol traffic to create realistic test scenarios for legacy and next- generation PCI and CXL devices.
Enables precise configuration of parameters like lane speed, width, equalization settings, and timing to establish and validate stable PCIe and CXL links under a wide range of conditions.
Introduces controlled protocol errors and challenging traffic conditions, enabling thorough validation of device resilience, error recovery mechanisms, and system robustness.
Supports x1, x4, x8, and x16 lane widths for testing PCIe devices across link configurations to validate performance, link training, and compliance across varying bandwidth needs.
Maximum data rate
64 GT/s
Protocols
NRZ, PAM4
Standards
CXL 1.1, CXL 2.0, PCIe 1.0, PCIe 2.0, PCIe 3.0, PCIe 4.0, PCIe 5.0, PCIe 6.0
P5573A
Keysight P5573A PCIe 6.0 Protocol Exerciser gives the flexibility in providing realistic traffic to devices under test and also able to emulate as a complex host system.
The foundation of the P5573A is the improved signal integrity provided through the integrated design of the Exerciser card which provides a solid, trustworthy test platform. This compact design allows Keysight engineers great versatility in ensuring that the P5573A would have signal integrity characteristics that could be configurable enough to be tuned for many different test environments, while also offering quick link up capability for test cases that focus on higher layer protocol debugging. The P5573A is designed to be easy to setup, connect, and be quickly configured to bring up the PCIe link and check basic LTSSM and protocol functionality. To support this the P5573A has many features included that allow for quick validation of fundamental PCIe features.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A PCIe protocol exerciser is a sophisticated tool used to emulate the behavior of PCIe devices, such as root complexes or endpoint devices, to validate and test PCIe interfaces in high-speed data communication systems. These exercisers are essential for ensuring that PCIe devices operate correctly under various conditions, providing a controlled environment to simulate different scenarios and stress tests. By using a PCIe protocol exerciser, engineers can identify potential issues early in the development process, leading to more reliable and robust PCIe implementations.
Protocol analysis requires observing traffic between two devices (a root complex, or host, and an endpoint) and ensuring that they are communicating correctly. Protocol exercisers can emulate the behavior of both PCIe root complex and endpoint devices to communicate with the device under test. They work alongside the protocol analyzer to enable you to observe the communication between the devices. The PCIe protocol exerciser generates traffic, emulating real-world behavior and enabling robust system testing and debugging.
PCIe protocol exercisers offer numerous benefits, including high-speed data capture, flexible emulation options, advanced error detection, and deep memory for extended trace analysis. These features ensure reliable performance and efficient debugging of PCIe interfaces. By using a PCIe protocol exerciser, you can simulate real-world conditions and stress tests, identify and resolve protocol errors, and optimize the performance of PCIe devices. This comprehensive testing capability is crucial for industries such as data centers, computing, and storage, where high-speed data communication and reliability are paramount.