Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight NL3-class ATE DC electronic loads include the EL4900 Series Regenerative Electronic Loads.
Keysight NL3-class ATE DC electronic loads include the EL4900 Series Regenerative Electronic Loads. They host a regenerative capability that efficiently returns up to 95% of the absorbed energy back to the grid. This feature provides operational advantages by reducing energy consumption and cooling costs. The series offers a wide power range, from 2 kW to 12 kW, in high-density 1U and 2U layouts, with the flexibility to easily parallel up to 16 units (up to 192 kW) to create a single electronic load system. The electronic loads include advanced features for precise testing, such as simultaneous digitized voltage and current measurements. These combined benefits enable power test engineers to reliably evaluate and accelerate test development across multiple environments, accelerating testing of batteries and other power devices under test (DUT), such as automotive electronics and avionics. Explore our most popular models to find the one that is best for your application.
Available in industry-leading compact 1U and 2U sizes, offering a wide power range from 2 kW to 12 kW to match high-power test requirements.
Energy regeneration reduces operational costs by returning energy it absorbs back to the grid, reducing energy consumption and cooling costs.
The load has a built-in paralleling capability that ensures each unit equally shares the load current, up to 16 units for greater sink current.
The load includes flexible features for complex scenarios like transient simulation, built-in waveform generation and sequencing, and averaged measurements.
Maximum power
2000 W bis 12000 W
Input voltage
80 V bis 800 V
Input current
8 A bis 240 A
Number of inputs
1
EL4913A
The Keysight EL4913A regenerative power system is a programmable single-output regenerative DC electronic load that allows the energy typically consumed to be returned to the grid in a clean manner.
The Keysight EL4913A Regenerative DC Electronic Load sinks up to 2 kW of electrical power, making it ideal for testing energy storage systems and power converters. Unlike traditional electronic loads that dissipate energy as heat, raising rack temperatures and potentially affecting measurement accuracy, it regenerates that energy and feeds it back to the grid, helping you avoid additional cooling costs.
The EL4913A is a compact 1U-high package helping you save energy, minimize floor space, and shorten integration time.
The EL4913A enables you to do the following:
EL4923A
The Keysight EL4923A regenerative power system is a programmable single-output regenerative DC electronic load that allows the energy typically consumed to be returned to the grid in a clean manner.
The Keysight EL4923A Regenerative DC Electronic Load sinks up to 4 kW of electrical power, making it ideal for testing energy storage systems and power converters. Unlike traditional electronic loads that dissipate energy as heat, raising rack temperatures and potentially affecting measurement accuracy, it regenerates that energy and feeds it back to the grid, helping you avoid additional cooling costs.
The EL4923A is a compact 1U-high package helping you save energy, minimize floor space, and shorten integration time.
The E4L923A enables you to do the following:
EL4946A
The Keysight EL4946A regenerative power system is a programmable single-output regenerative DC electronic load that allows the energy typically consumed to be returned to the grid in a clean manner.
The Keysight EL4946A Regenerative DC Electronic Load sinks up to 12 kW of electrical power, making it ideal for testing energy storage systems and power converters. Unlike traditional electronic loads that dissipate energy as heat, raising rack temperatures and potentially affecting measurement accuracy, it regenerates that energy and feeds it back to the grid, helping you avoid additional cooling costs.
The EL4946A is a compact 2U-high package helping you save energy, minimize floor space, and shorten integration time.
The EL4946A enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Regenerative DC electronic loads work by absorbing the DC electrical energy from a device under test (DUT)—like a battery, power supply, or electric vehicle component—and converting that power back into usable AC energy to be fed into the local utility grid. Unlike traditional electronic loads, which dissipate all the absorbed DC power as waste heat through power resistors, the regenerative load utilizes a sophisticated two-stage power conversion process to achieve high energy efficiency, often exceeding 90%. First, a DC-DC converter conditions the incoming DC power. Second, this conditioned DC power is passed through a DC-AC inverter, often an Active Front End (AFE), which synchronizes the energy with the phase and frequency of the local AC mains (the grid). This synchronized AC power is then injected back into the facility's electrical system for immediate use by other equipment, significantly reducing total power consumption and minimizing the need for expensive, high-capacity cooling systems. This makes regenerative loads an environmentally friendly and cost-effective solution for high-power testing applications.
The primary benefits of regenerative DC electronic loads stem from their ability to recycle absorbed energy back to the power grid instead of dissipating it as waste heat, which is what traditional electronic loads or resistive load banks do. This fundamental capability leads to significant advantages:
The difference between a regenerative DC electronic load and a dissipative DC electronic load lies in how they handle the absorbed electrical energy. A dissipative (traditional) load converts nearly all of the power drawn from the device under test (DUT) directly into waste heat using components like power resistors or power semiconductors. This process is energy-inefficient, requires significant and costly external cooling (such as powerful fans or HVAC systems) to prevent overheating, and contributes to high operational costs and a large carbon footprint. In contrast, a regenerative load is fundamentally an energy-recycling device. It first absorbs the DC power, then uses an internal inverter stage to convert that DC energy into high-efficiency AC power, which is synchronized with and fed back onto the local utility power grid. This process minimizes heat generation — only the small conversion losses are released as heat — leading to dramatically reduced cooling requirements, substantial long-term savings on utility bills and HVAC costs, and a much smaller environmental impact.
Regenerative DC electronic loads are best suited for high-power test applications where reducing operational costs, heat dissipation, and environmental impact are critical. Their ability to return absorbed energy back to the power grid makes them ideal for: