Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
KS8400A
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
PathWave Test Automation provides powerful, flexible and extensible test sequencing and test plan creation with additional capabilities that optimize your test software development and overall performance. Built on the PathWave software platform, PathWave Test Automation enables you to quickly create your test solutions, maximize your team’s productivity, and accelerate your products’ time-to-market.
EZJIT Software for 90000/V-/Z-/UXR-Series Oscilloscopes
EZJIT Software for 90000/V-/Z-/UXR-Series Oscilloscopes
D9020JITA
EZJIT Software for 90000/V-/Z-/UXR-Series Oscilloscopes
With faster edge speeds and shrinking data valid windows in today's high-speed digital designs, insight into the causes of jitter has become critical for success. This jitter analysis software, combined with Keysight's Infiniium 90000, V-, Z- or UXR-Series oscilloscopes, is a key tool for identifying and quantifying jitter components that affect the reliability of your design. Time correlation of jitter to the real-time signal makes it easy to trace jitter components to their sources. Additional compliance views and a measurement setup wizard now simplify and automate RJ/DJ separation for testing against industry standards.
This software automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ) that is contributed to the total jitter (TJ) PDF by each transition in the pattern. It also comes with both spectral and tail-fit jitter separation algorithm.
Every waveform is different. As a result, having the flexibility of multiple jitter separation solutions means better answers for each individual waveform. Use the new tail-fit algorithm to properly identify and measure aperiodic bounded uncorrelated jitter, which is especially useful if the waveform is being influenced by cross-talk.
The phase noise analysis feature measures phase noise in a clock source. Phase noise measurement results are presented in a log frequency plot where the amplitude units are dBc/Hz (decibels relative to the carrier power normalized to a 1 Hz bandwidth). Phase noise is one of the most important figures of merit of a signal generating device and can be a limiting factor in a mission-critical application within aerospace and defense, as well as in communications.
D9020AUTP Decode high-speed automotive protocol and Automotive Ethernet packets on 10, 100, and 1000 Mbps links. Now able to decode 10BASE-T1S protocols.
D9020AUTP Decode high-speed automotive protocol and Automotive Ethernet packets on 10, 100, and 1000 Mbps links. Now able to decode 10BASE-T1S protocols.
D9020AUTP
D9020AUTP Decode high-speed automotive protocol and Automotive Ethernet packets on 10, 100, and 1000 Mbps links. Now able to decode 10BASE-T1S protocols.
This application includes a suite of configurable protocol-level trigger conditions specific to Automotive Ethernet OABR and IEEE standards. The multi-tab protocol viewer includes a correlation between the waveforms and the selected packet, enabling you to quickly move between the physical and protocol layer information using the time-correlated tracking marker.
NOTE: The 100 and 1000BASE-T1 protocol generates a full duplex connection using a differential pair of wires for data transmission. If your wire pair signal is transmitting in opposite directions at the same time, it cannot be decoded. To separate the signals, you can use the Automotive Ethernet fixture available for purchase as part of AE6000T or standalone as AE6941A.
The S96010B time-domain capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to time domain or time domain data to the frequency domain and runs on the E5080B.
The S96010B time-domain capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to time domain or time domain data to the frequency domain and runs on the E5080B.
S96010B
The S96010B time-domain capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to time domain or time domain data to the frequency domain and runs on the E5080B.
The S96010B time domain analysis software application allows you to measure the time domain response of a device. Running on the ENA-X or ENA vector network analyzer (VNA), the S96010B software application transforms frequency domain data into the time domain, or time domain data into the frequency domain.
The transform used by the VNA resembles time domain reflectometry (TDR) measurements. The VNA makes swept frequency response measurements, and mathematically transforms the data into a time domain reflectometer-like display.
Measure the time-domain response of a device; transform frequency-domain data to the time domain or time-domain data to the frequency domain.
Measure the time-domain response of a device; transform frequency-domain data to the time domain or time-domain data to the frequency domain.
S95010B
Measure the time-domain response of a device; transform frequency-domain data to the time domain or time-domain data to the frequency domain.
The time-domain capability allows you to measure the time-domain response of a device. The analyzer can transform frequency-domain data to the time domain or time-domain data to the frequency domain.
The transform used by the analyzer resembles time-domain reflectometry (TDR) measurements. TDR measurements, however, are made by launching an impulse or step into the test device and observing the response in time with a receiver, similar to an oscilloscope. In contrast, the analyzer makes swept frequency response measurements and mathematically transforms the data into a time-domain reflectometer-like display.
The S97010B time domain analysis capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.
The S97010B time domain analysis capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.
S97010B
The S97010B time domain analysis capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.
The time domain capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.
The transform used by the analyzer resembles time domain reflectometry (TDR) measurements. TDR measurements, however, are made by launching an impulse or step into the test device and observing the response in time with a receiver similar to an oscilloscope. In contrast, the analyzer makes swept frequency response measurements, and mathematically transforms the data into a time domain reflectometer-like display.
The S97010B software is compatible with the Keysight Streamline Series Vector Network Analyzers.
Learn more about Keysight Network Analyzer Software
The AE6920T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates. Download a trial today.
The AE6920T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates. Download a trial today.
AE6920T
The AE6920T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates. Download a trial today.
Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. The Automotive Ethernet standard enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.
Unlike CAN, LIN, Automotive Ethernet demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between Automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. Now available for data rates up to 10Gbps. The AE6000T Automotive Ethernet Test Solution offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.
The AE6920T Automotive Ethernet Tx Compliance Software covers 2 standards and 6 data rates in one solution:
Ordering Information
The AE6910T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates.
The AE6910T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates.
AE6910T
The AE6910T Automotive Ethernet Transmit Test Software offers testing for two different specifications and six different data rates.
Next-generation ADAS systems require camera and radar systems with increasingly high resolution. That means new requirements for speed and bandwidth. Automotive Ethernet enables faster data communication to meet the demands of today’s vehicles and the connected vehicles of the future.
Unlike CAN, LIN, automotive Ethernet demands rigorous compliance verification using test cases that cover transmitters (Tx), receivers (Rx), and harness/connector assemblies. To help you save time and effort, Keysight offers solutions that automate the testing and validation across Transmitter (Tx), Receiver (Rx), and the connections between automotive Ethernet devices. Our engineers have invested thousands of hours in learning the standards and creating automated, repeatable compliance tests. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. The AE6000T Automotive Ethernet Test Solution offers hardware and accessories to make sure you have all of the components you need to get up and running quickly.
The AE6910T Automotive Ethernet Tx Compliance Software covers 2 standards and 6 data rates in one solution:
Ordering information
The AE2010L offers an easy-to-use plugin to the Keysight Test Automation Platform (TAP) that enables you to verify that cables, adapters, connectors, and/or harnesses using MIPI A-PHY, ASA, and GMSL2 are valid without impedance mismatches, signal distortion or defects, or cross talk between cables.
The AE2010L offers an easy-to-use plugin to the Keysight Test Automation Platform (TAP) that enables you to verify that cables, adapters, connectors, and/or harnesses using MIPI A-PHY, ASA, and GMSL2 are valid without impedance mismatches, signal distortion or defects, or cross talk between cables.
AE2010L
The AE2010L offers an easy-to-use plugin to the Keysight Test Automation Platform (TAP) that enables you to verify that cables, adapters, connectors, and/or harnesses using MIPI A-PHY, ASA, and GMSL2 are valid without impedance mismatches, signal distortion or defects, or cross talk between cables.
The AE2010L offers an easy-to-use plugin to the Keysight Test Automation Platform (TAP) that enables you to verify that cables, adapters, connectors, and/or harnesses using MIPI A-PHY, ASA, and GMSL2 are valid without impedance mismatches, signal distortion or defects, or cross-talk between cables.
Key capabilities
Ordering information
Related products
Get a 30-day trial license for AE2010L.
The AE2010T offers an easy-to-use test platform that enables you to verify MIPI A-PHY, ASA, and GMSL2 transmit performance and compliance.
The AE2010T offers an easy-to-use test platform that enables you to verify MIPI A-PHY, ASA, and GMSL2 transmit performance and compliance.
AE2010T
The AE2010T offers an easy-to-use test platform that enables you to verify MIPI A-PHY, ASA, and GMSL2 transmit performance and compliance.
The AE2010T will help you verify the electrical performance and compliance of your MIPI A-PHY, ASA, and GMSL2 links. All speed grades and gears are included in one download for all standards.
Key capabilities
Ordering information
Get a 30-day trial license for AE2010T here.
Related products
The AE6930R 10BASE‑T1S Rx Compliance Test Software is a fully automated solution to verify receiver performance of 10BASE‑T1S devices per OPEN Alliance TC14 PMA.
The AE6930R 10BASE‑T1S Rx Compliance Test Software is a fully automated solution to verify receiver performance of 10BASE‑T1S devices per OPEN Alliance TC14 PMA.
AE6930R
The AE6930R 10BASE‑T1S Rx Compliance Test Software is a fully automated solution to verify receiver performance of 10BASE‑T1S devices per OPEN Alliance TC14 PMA.
10BASE‑T1S is designed to operate on a shared, multidrop bus, where multiple ECUs communicate over a single cable. This environment is inherently noisy, creating reflections, stubs, and interference that can severely impact receiver performance. Even if a transmitter is fully compliant, a weak receiver can cause communication failures once the system is installed in a vehicle.
The AE6930R 10BASE‑T1S Receiver Compliance Test Software provides a fully automated solution for verifying the receiver performance of 10BASE‑T1S devices in accordance with the OPEN Alliance TC14 PMA specifications. Because 10BASE‑T1S operates on a noisy, shared multidrop bus, receiver testing is critical to ensure reliable communication in real automotive environments.
The AE6930R Automotive Ethernet Rx Compliance Test Software implements receiver compliance tests defined by:
Keysight partner BitifEye Digital Test Solutions provides integrated solutions that complement the Keysight instrument portfolio.
The AE6920R Automotive Ethernet MultiGBASE-T1 Receiver (Rx) Test Software will help automate test procedures, ultimately ensuring interoperability for automotive in-vehicle networks.
The AE6920R Automotive Ethernet MultiGBASE-T1 Receiver (Rx) Test Software will help automate test procedures, ultimately ensuring interoperability for automotive in-vehicle networks.
AE6920R
The AE6920R Automotive Ethernet MultiGBASE-T1 Receiver (Rx) Test Software will help automate test procedures, ultimately ensuring interoperability for automotive in-vehicle networks.
Interoperable and failure-free Automotive Ethernet multiGBASE-T1 devices are the goal — receiver testing can help.
Ensuring the receiver component of an Automotive Ethernet module or switch meets signal-quality requirements, is interoperable with others in the system, and complies with the IEEE 802.3ch Automotive Ethernet standard requires physical-layer electrical tests.
The AE6920R Automotive Ethernet 2.5 / 5 / 10GBASE-T1 Receiver Test Compliance Software is a solution that includes control software for the arbitrary waveform generator (AWG) to generate noise profiles defined in the specification. The receiver’s clock recovery and error correction mechanisms are stressed while link performance is monitored. The software ultimately allows for repeatable in-lab testing of real-world signals, creating confidence in the receiver. The repeatability of these test methods and limits fosters broad-scale interoperability and enables implementers to minimize the risk of failure in the field, ensuring the safety of all.
Key capabilities
Each of these tests corresponds to relevant IEEE 802.3ch and Open Alliance 2.5 / 5 / 10GBASE-T1 PMA test cases.
Keysight partner BitifEye Digital Test Solutions provides integrated solutions that complement the Keysight instrument portfolio.