End-to-End USB Type-C Workflow

The Universal Serial Bus Type-C (USB-C) is the most widely adopted interface in today's electronic devices, providing up to 80 Gb/s data rates and dynamic power up to 240 W with USB4 Version 2.0 signaling.

We can help you thoroughly design and test your USB interfaces in accordance with the USB standard to ensure the interoperability of your devices.

USB Type-C®, USB-C® and USB4® are trademarks of the USB Implementers Forum.

USB Video Resources

Want help or have questions?