How to Test USB Type-C Alternate Mode

Application Notes

Overview

USB Type-C (or USB-C) is a ubiquitous and widely adopted interface in modern electronic devices. The connector supports a smaller form factor, higher data rate, more power delivery capabilities, and flexible connectivity with other protocols. Key USB Type-C focus areas include connecting devices, managing power, and ensuring valid data transmissions.

 

The USB Type-C connector provides reversibility for ease of use, dynamic power up to 240 W with USB4 protocol, backward compatibility (USB 2.0, USB 3.2, USB 3.1, and USB4), and alternate mode to support DisplayPort, HDMI, and PCIe® protocols for many new and future devices.

 

Design and test engineers face several challenges when integrating USB Type-C into their products while ensuring interoperability and test compliance. As the USB Type-C compliance test standard grows more complex, successful testing requires highly accurate and standard-compliant test instruments, software, and fixtures.

 

This application note covers various aspects of the challenges and solutions for testing the USB Type-C alternate modes, including the latest DisplayPort, HDMI, and PCIe® protocols that can be carried over the Type-C connector and cables.

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.