Choose a country or area to see content specific to your location
What are you looking for?
MMIC (Monolithic Microwave Integrated Circuit) Millimeter-Wave and Microwave Devices
MMIC (Monolithic Microwave Integrated Circuit) Millimeter-wave and microwave integrated circuits and diodes offer superior performance for a wide range of DC to 50 GHz RF and 10 Gb/s telecom applications.
Keysight MMIC millimeter-wave and microwave devices provide superior performance over a wide bandwidth from DC to 50 GHz, including both analog and digital applications. The below listed HMMC and HSCH products are available through a selection of worldwide distribution partners. The 1Gxx line of MMIC applications are also available through distribution partners to a select set of customers. Certain restrictions apply.
For commercial or technical questions related to the MMIC millimeter-wave and microwave devices, direct your questions to Keysight at [email protected]
Check this site in the future for additional information.
Find the Series That's Right for You
Featured Resources
Want help or have questions?