Choose a country or area to see content specific to your location
Testing the higher, dynamically variable power provided by the USB Type-C power delivery (PD) system requires extensive verification and testing to achieve compliance with USB Type-C standards. End-to-end USB Type-C connections between devices are made through configuration channel (CC) lines. Cable orientation — a critical factor for Type-C connectors — is also determined through the CC line. During compliance testing, important design parameters for PD that must be measured include: voltage level, device charging, cable functionality, and determination of provider versus consumer device status.
When a Type-C consumer device requests a specific power profile, verification that the connected provider sourced the right voltage, current, or wattage profile is needed. The CC lines CC1 / CC2 are monitored with a 300 kHz signal and measured for proper protocol, generated voltage, and current. The resulting eye diagram is analyzed with an oscilloscope. Verifying the PD circuit layout requires performing power integrity measurements of key parameters like supply drift, periodic and random disturbances (PARD), programmable power rail response, and high-frequency transient and noise.
How to Test USB Type-C Power Delivery
Advanced Signal Integrity Software (EQ, InfiniiSimAdv, Crosstalk) for S-Series, EXR-Series, and MXR-Series oscilloscopes
Debug & Analysis Software | Null |
Connectivity & Usability Software | Null |
Compliance Test Applications | Null |
Select Oscilloscope Series | Null |
Software Type | Null |
Applications | Null |
Compatible Instruments | Null |
How to Test USB Type-C Power Delivery
Power Integrity Analysis Software
Debug & Analysis Software |
|
Connectivity & Usability Software |
|
Compliance Test Applications | Ethernet |
Select Oscilloscope Series |
|
Software Type | |
Applications | |
Compatible Instruments |
How to Test USB Type-C Power Delivery
Embedded protocol decode/trigger software for USB 2.0, 10/100 ETH, PCIe 2/1, and more
Debug & Analysis Software | |
Connectivity & Usability Software |
|
Compliance Test Applications | Ethernet |
Select Oscilloscope Series |
|
Software Type | |
Applications | |
Compatible Instruments |
How to Test USB Type-C Power Delivery
500 MHz on all 8 channels, option to integrate up to 8 instruments in one, hardware accelerated plotting, and fully upgradeable to 6 GHz
Bandwidth | 500 MHz |
Max Memory Depth | 1.6 Gpts |
Max Sample Rate | 16 GSa/s |
Type |
|
How to Test USB Type-C Power Delivery
Make power integrity measurements that need mV sensitivity when measuring noise, ripple, and transients on DC supplies
Bandwidth | 2 GHz |
Type | |
Probe Type |
|
How to Test USB Type-C Power Delivery
Use the N7019A to access all your Type-C signals in a live link. The acquired signals can be used for debug or decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decode Software.
Debug & Analysis Software |
|
Connectivity & Usability Software |
|
Compliance Test Applications | none |
Select Oscilloscope Series |
|
Software Type | |
Applications | |
Compatible Instruments |
Additional resources for USB Type-C power delivery testing
Characterizing the forward error correction (FEC) performance of hyperscale data centers requires visibility into all ethernet lanes to detect and correlate meaningful errors. Learn how to set up an FEC test to quantify the bit error rate (BER) and FEC performance of different devices in bursty Ethernet traffic.
Learn more
Analyzing signal integrity in printed circuit board design requires addressing the problem of detection and diagnosis of crosstalk, jitter, vertical noise, and phase noise. Learn how to analyze real-time eye diagram with an oscilloscope and simulation software.
Learn more
Frequency response analysis requires a dedicated network analyzer or an oscilloscope with frequency analysis response software. Learn how to perform a frequency response (Bode plot) analysis using automation software and a benchtop oscilloscope.
Learn more
Need help finding the right solution for you?