Official Used
Equipment Store
Remember to Ask for KeysightCare When Requesting Your Quote.
ID: P08-101375

Keysight M9837A-271

PXIe vector network analyzer, 10 MHz to 44 GHz

ID: P08-101375
Keysight Premium Used BadgeKeysight Premium Used M9837A-271 - Stock Image 1
Keysight Premium Used BadgeKeysight Premium Used M9837A-271 - Stock Image 2
Keysight Premium Used BadgeKeysight Premium Used M9837A-271 - Stock Image 3
Keysight Premium Used BadgeKeysight Premium Used M9837A-271 - Stock Image 4
Instrument may vary
Keysight Premium Used M9837A-271 - Stock Image 1
Keysight Premium Used M9837A-271 - Stock Image 2
Keysight Premium Used M9837A-271 - Stock Image 3
Keysight Premium Used M9837A-271 - Stock Image 4

Keysight M9837A-271

PXIe vector network analyzer, 10 MHz to 44 GHz

Refurbished, like New
Calibrated + Measurement Report
Like New Warranty
KeysightCare available
Accessories Included
Configurable

Save 35%

USD 137,595.25

List Price USD 211,685.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to United States within 8 weeks.
Request Quote
Online checkout is unavailable for this offer. Please request a quote to proceed

Keysight Premium Used

Keysight  M9837A-271 USD 137,595.25

From

USD 137,595.25 Save 35%

Request Quote


2712-port, configurable test set, upconverter for modulation distortion, limited Installed
021Pulse modulation hardware Installed
029Noise receiver for all ports, 50 MHz to 44 GHz Installed
190Spectrum analysis and modulation distortion analysis hardware Installed

021Pulse modulation hardware On request
029Noise receiver for all ports, 50 MHz to 44 GHz On request
190Spectrum analysis and modulation distortion analysis hardware On request

Addable options follow the same discount percentage as the listed offer.

Request a customized version of this model by requesting a Custom Quote


Enables you to characterize your system with faster speeds and greater flexibility, at a lower cost. Offers you PXI’s scalable form factor and built-in noise receivers. Allows you to characterize highly integrated components with a single connection through a configurable test set combined with modulated signal measurements software.  Includes user-friendly software wizards to guide you through advanced wideband measurements.


For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M9837A-271 Modular Products
  • Fresh Calibration
  • Like-New standard accessories
  • Like-New Warranty
  • Agreed-On configuration

What You Can Add

  • Extended Warranty
  • KeysightCare Assured / Extended
  • Calibration Plan
  • Software (depending on model)

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock