Quick Delivery, Unmatched Accuracy, and Innovation You Can TrustUsed Digital Multimeters: Precision Measurement Solutions for Every Bench
Used Digital Multimeter Offers
Select the Right Digital Multimeter for Your Precision Measurement Needs
Select up to 3 instruments to compare
Key Specifications
Resolution
4.5 to 8.5 digits
Measurement Speed
Up to 100,000 readings/sec
Accuracy
As precise as 4 ppm (parts per million)
Display Types
OLED, Color Graphical, Dual Display
Measurement Ranges
Voltage, Current, Resistance, Temperature
Featured Resources
Discover precision, reliability, and affordability with Keysight's used digital multimeters.
Comprehensive guide to choosing the right DMM
Insights into measurement techniques and best practices
Learn how to eliminate measurement errors
Understand accuracy specifications in depth

Practical tips for maximizing your digital multimeter
Techniques for complex measurement scenarios
FAQ
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
| Keysight New | Keysight Premium Used | Keysight Used | |
| Savings | None | Up to 70% | Up to 90% |
| Condition | New | Like New | Working Condition ¹ |
| Firmware | Latest | Updated | As is |
| Calibration | Full | Full | As listed |
| Accessories | New | New | As listed |
| Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
| Customization | Possible | Possible | Limited |
Can I Customize a Unit to Meet My Needs?
Yes, customization is generally possible with our Keysight Premium Used equipment. Most products can be configured to your specifications with additional options available at an extra cost. Please note that customization may impact delivery times. Some Keysight Used products may not offer customization options. Contact our eStore team via the product page for more information.
What Accessories Are Included in Keysight Premium Used Equipment?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can I Include Additional Accessories?
Currently, we only offer accessories that are listed with each product. If you require additional accessories, they can be purchased separately at the time of buying a Keysight Used or Keysight Premium Used unit. Specify your needs in the comment field during checkout.
How Do I Order Accessories Separately?
For separate or post-purchase accessories orders, please contact your local Keysight office or Keysight Partner. You can also check our online store for availability in your region or contact us directly through our website.
What are the advantages of using a used digital multimeter?
Used digital multimeters provide several key benefits:
- Cost-Effective: Significant price savings without compromising reliability.
- Proven Accuracy: High-quality models are often calibrated and verified for precise measurements.
- Sustainable Choice: Reusing equipment reduces waste, offering an environmentally friendly alternative.
Note that the quality and condition of the device are crucial for performance
How does the accuracy of a digital multimeter affect my measurements?
The degree of accuracy is critical for precise measurements:
- It determines how close the reading is to the actual value in electrical circuits.
- Higher accuracy reduces measurement errors, improving reliability in critical applications.
- Essential for ensuring accurate measurements in both AC and DC environments.
Keep in mind that resolution also plays a significant role
Can I use a digital multimeter for both AC and DC measurements?
Yes, most digital multimeters measure both AC and DC, offering versatility for a wide range of applications. Their features typically include:
- Separate measurement modes for various types of measurements
- Automatic and manual ranging options available for flexibility
- Different input terminals for current measurements and voltage testing
Make sure your model supports both functions before use
What features should I prioritize when selecting a digital multimeter?
Important features include:
- Measurement accuracy and resolution for reliable electrical measurements.
- Advanced features like automatic ranging and digital displays for ease of use.
- Input impedance and safety precautions to protect against overloads.
Also, consider additional features like data logging for enhanced functionality.
How does software integration enhance the functionality of a digital multimeter?
Software integration offers many advantages:
- Automated data collection and analysis streamline testing processes.
- Advanced visualization features improve interpretation of electrical parameters.
- Easy connection with other devices enhances overall functionality for complex tasks.
These features increase testing efficiency and accuracy significantly
What is a digital multimeter used for?
Digital multimeters are used in many areas, including:
- Electronics design and diagnostics for troubleshooting electrical circuits
- Verification of electrical systems to ensure safety and functionality
- Circuit troubleshooting across various applications, including industrial applications
They are essential tools in engineering and maintenance.
How do you use a digital multimeter for beginners?
Using a digital multimeter effectively involves these key steps:
- Choose the correct mode: Select the appropriate measurement mode (voltage, current, or resistance) based on what you’re testing.
- Learn the basics: Familiarize yourself with the display, symbols, and units of measurement to interpret results accurately.
- Connect probes properly: Ensure the probes are connected to the correct input terminals to avoid errors or damage when measuring current or voltage.
By following these steps, beginners can confidently start using a digital multimeter for basic measurements.
What safety precautions should I take when using a digital multimeter?
Important safety practices include:
- Wearing appropriate protective equipment during use.
- Selecting the correct measurement range to prevent overloads in electrical circuits.
- Checking probes for damage before testing to avoid inaccurate readings.
Always pay attention to maximum voltage ratings to ensure safety.
What are the common applications of a digital multimeter?
Common applications include:
- Testing in electronics for circuit integrity and performance evaluation
- Maintenance of industrial equipment to ensure operational efficiency
- Diagnostics in automotive fields for troubleshooting electrical issues
A versatile tool across many professional domains, ensuring precise readings.
How often should I calibrate my digital multimeter?
Calibration should be performed:
- At least once a year or after intensive use to maintain measurement accuracy
- Before important measurements to ensure reliable results in electrical applications
- When there are changes in temperature or conditions affecting performance
Regular calibration ensures trustworthy measurements over time.



Why You Should Work with Keysight