Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U01-2364804

Keysight M9018A

PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2

ID: U01-2364804
Keysight Used M9018A - Actual Instrument - Image 1
Keysight Used M9018A - Actual Instrument - Image 2
Keysight Used M9018A - Actual Instrument - Image 3
Keysight Used M9018A - Actual Instrument - Image 4
Keysight Used M9018A - Actual Instrument - Image 5
Keysight Used M9018A - Actual Instrument - Image 6
Keysight Used M9018A - Actual Instrument - Image 7
Keysight Used M9018A - Actual Instrument - Image 8
Keysight Used M9018A - Actual Instrument - Image 9
Keysight Used M9018A - Actual Instrument - Image 10
Actual instrument
Keysight Used M9018A - Actual Instrument - Image 1
Keysight Used M9018A - Actual Instrument - Image 2
Keysight Used M9018A - Actual Instrument - Image 3
Keysight Used M9018A - Actual Instrument - Image 4
Keysight Used M9018A - Actual Instrument - Image 5
Keysight Used M9018A - Actual Instrument - Image 6
Keysight Used M9018A - Actual Instrument - Image 7
Keysight Used M9018A - Actual Instrument - Image 8
Keysight Used M9018A - Actual Instrument - Image 9
Keysight Used M9018A - Actual Instrument - Image 10

Keysight M9018A

PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2

Used & Tested
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 80%

USD 1,775.60

List Price USD 8,878.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to United States within 1 week.
Save5%
Buy Now1,775.60
Request Quote

Keysight Used

Keysight  M9018A USD 1,775.60

From

USD 1,775.60 Save 80%

Save5%
Buy Now1,775.60
Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Please contact us for available service options.


Functionality

  • 18 total slots including PXIe controller and timing module slots
  • 16 PXIe Hybrid Slots
  • 867.5 W total DC power (220-240V input) and 42 W/slot cooling

Performance characteristics

  • Advanced PCIe switch fabric that operates up to Gen 2 speeds and provides twelve x4 and four x8 links to module slots
  • Backplane speeds of up to a 4 GB/s data rate from external controller to PXIe module slots
  • Innovative cooling design that allows chassis to fit into 4U of rack space in most cases

Applications

  • Aerospace and Defense
  • Electronic test
  • Communications

The M9018A chassis provides the ultimate in flexibility, compatibility, and performance. With 16 PXIe Hybrid slots, it allows the system designer to mix and match the number and location of PXIe and PXI-1 hybrid compatible modules essentially at will. It contains an advanced PCIe switch fabric that operates up to Gen 2 speeds and can be configured for optimal performance with most PXIe controller. The switch fabric is also configurable for peer-to-peer communications and any peripheral slot can communicate with any other peripheral slot without utilizing the system slot PCIe links. Combine the M9018A with the M9021A PCIe Cable Interface and M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.

The M9018A has an innovative cooling design which allows the chassis to fit into 4U of rack space in most cases. When combined with the latest 1U rack-mounted computer, a powerful system can be built in only 5U of rack space. Additionally, optional “air-inlet” modules can be used to supply more cool air from the front of the chassis.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M9018A Modular Products
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock