Keysight M3201A-CH4
4 Channels
USD 12,849.00
List Price USD 25,698.00

Keysight Used
Keysight M3201A-CH4 USD 12,849.00
From
USD 12,849.00 Save 50%
| CH4 | FOUR CHANNELS | Installed |
| CLV | VARIABLE SAMPLING CLOCK | Installed |
| DM1 | DUAL MODULATION CAPABILITY (AMPLITUDE AND ANGLE) | Installed |
| FP1 | ENABLED FPGA PROGRAMMING | Installed |
| HV1 | ENABLED HVI PROGRAMMING | Installed |
| K41 | FPGA, XILINX 7K410T | Installed |
| M20 | MEMORY, 2 GB, 1 GSAMPLES | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 396.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 792.00 |
The M3201A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, intermodulation synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including envelope tracking (ET) and DPD (part of PA/FEM reference solution), MIMO, baseband electronics design, wireless device manufacturing, ATE, beamforming and other multi-channel coherent signal generation and multi-channel signal generation.
Functionality
- 1 slot PXIe 4 channel AWG
- 500 MSa/s, 16 bit, 200 MHz bandwidth
- High-quality output signal with low phase noise
- Includes function generation (sinusoidal, triangular, square, DC) and amplitude, frequency, and phase modulation capability
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Optional simultaneous amplitude and phase modulation (DM1)
- Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
- PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).
Applications
- Aerospace Defense
- Electronic test
- Communications
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.














