Keysight N9030B
PXA Signal Analyzer / Multi-touch

Keysight Premium Used
Keysight N9030B JPY 30,848,355
スタート価格
JPY 30,848,355 25% OFF
| 550 | Frequency Range, 2 Hz to 50 GHz | インストール済み |
| B5X | Analysis bandwidth, 510 MHz | インストール済み |
| EP0 | Enhanced phase noise, DDS LO | インストール済み |
| EXM | External mixing | インストール済み |
| LNP | Low noise path | インストール済み |
| MPB | Microwave preselector bypass | インストール済み |
| RTS | Real time data streaming | インストール済み |
| W10 | インストール済み |
| 1CM113A | Rack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color | On request |
| 1CN103A | Handle kit 177.0mm H (4U) - two front handles - New Phantom Gray Color | On request |
| 1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles - Phantom Gray Color | On request |
| 1CR014A | Rack Slide Kit for 17-inch and 20-inch Mounting Holes | On request |
| 1DVR001A | ROM/CD-R/RW drive | On request |
| 1KBD001A | USB keyboard-smaller keyboard | On request |
| 1MSE001A | Mouse | On request |
| A6J | ANSI Z540-1-1994 Calibration | On request |
| ALV | Auxiliary log video output | On request |
| CR3 | Connector rear, second IF output | On request |
| CRP | Connector rear, programmable IF output | On request |
| CV1117A | Cover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers | On request |
| E9068EM0E | On request | |
| EA3 | Electronic attenuator, 3.6 GHz | On request |
| FS2 | On request | |
| MLP001A | Minimum loss pad, 50 to 75 ohm | On request |
| N6141EM0E | EMI Measurement Application | On request |
| N9030RT1B | Real-time analysis up to maximum available BW, Basic Detection | On request |
| N9030RT2B | Real-time analysis up to maximum available BW, Optimum Detection | On request |
| N9030SA2E | Signal Analyzer Core Software for N9030B | On request |
| N9030SA2E-C12 | On request | |
| N9030SA2E-C36 | On request | |
| N9030SA2E-C60 | On request | |
| N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
| N9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
| N9061EM0E | Remote Language Compatibility Measurement Application | On request |
| N9062EM0E | SCPI Language Compatibility Measurement Application | On request |
| N9063EM0E | Analog Demodulation Measurement Application | On request |
| N9067EM0E | Pulse Analysis Measurement Application | On request |
| N9068EM0E | Phase Noise Measurement Application | On request |
| N9069EM0E | Noise Figure Measurement Application | On request |
| N9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
| N9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
| N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
| N9077EM1E | WLAN 802.11ac/ax Measurement Application | On request |
| N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
| N9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
| N9080EM4E | LTE V2X measurement application | On request |
| N9081EM0E | Bluetooth (TM) Measurement Application | On request |
| N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
| N9083EM0E | Multi-Standard Radio (MSR) Measurement Application | On request |
| N9084EM0E | Short Range Communications and IoT Measurement Application | On request |
| N9085EM0E | 5G NR Measurement Application | On request |
| N9091EM0E | Measuring Receiver Application | On request |
| N9092EM0E | Avionics Measurement Application | On request |
| N90E1EDPB | On request | |
| N90EMDUAB | Duplex IF RTSA | On request |
| N90EMEDPB | Enhance Display Package | On request |
| N90EMEMCB | Basic EMC Functionality | On request |
| N90EMESCB | External Source Control | On request |
| N90EMFP2B | Fast power | On request |
| N90EMFT1B | Frequency Mask Trigger, Basic Detection | On request |
| N90EMFT2B | Frequency Mask Trigger, Optimum Detection | On request |
| N90EMPSMB | Power Suite Measurement Application | On request |
| N90EMRBEB | Resolution Bandwidth Extended | On request |
| N90EMTDSB | Time Domain Scan | On request |
| P03 | Preamplifier, 3.6 GHz | On request |
| P08 | Preamplifier, 8.4 GHz | On request |
| P13 | Preamplifier, 13.6 GHz | On request |
| P26 | Preamplifier, 26.5 GHz | On request |
| P44 | Preamplifier, 44 GHz | On request |
| P50 | Preamplifier, 50 GHz | On request |
| SF1 | Security features, exclude launching programs | On request |
| SF2 | Security features, prohibit saving results | On request |
| W10 | On request | |
| YAV | Screen video, log video and linear video | On request |
Addable options follow the same discount percentage as the listed offer.
本モデルのカスタマイズバージョンをご希望の場合は、カスタム見積もりをご請求ください
Benchmark Performance in Signal Analysis
PXA signal analyzers are ideally suited for high-performance research and development (R&D) applications in aerospace/defense and commercial wireless communications. The PXA analyzes signals over wider bandwidths, reduces measurement uncertainty, and reveals previously hidden signals with noise floor extension (NFE). Unravel complex signals through the PXA’s broad set of measurement applications and demodulation capabilities.
- Analyze more with a wide frequency with up to 510 MHz analysis bandwidth
- See small signals in the presence of large ones with up to 75 dB of spurious-free dynamic range (SFDR)
- Extend the frequency up to 110 GHz with Keysight smart mixers
- Record, analyze, and simulate real-world scenarios with gap-free streaming up to 255 MHz
- Capture transient or intermittent signals with optional real-time spectrum analysis capabilities
- Meet stringent data security requirements with a removable solid-state drive and other optional features
Specifications
- DANL @1 GHz: -174 dBm
- Maximum Analysis Bandwidth: 510 MHz
- Maximum Real-Time Bandwidth: 510 MHz
- Phase Noise @1 GHz (10 kHz offset): -136 dBc/Hz
- Type: Benchtop
プレミアム再生品には、新品同様のアクセサリ(たとえば電源コード)が付属しています。
その他のアクセサリで掲載されていない、および特典に含まれていない場合には、「認定中古品」または「プレミアム再生品」の購入時に、追加で購入することができます。ご希望のアクセサリまたはサポートをコメント欄にご記入ください。
別売りまたは購入後のご注文については、お近くの「Keysightオフィス」または「Keysightパートナー」または「オンラインストア」(お住まいの国/地域にある場合)までお問い合わせください。



















