Highlights

The AE6941A Automotive Ethernet Electrical Test Fixture provides easy access to automotive Ethernet electrical signals so you can perform conformance testing and device characterization quickly and easily.

You can use this breakout board with the AE6942A, AE6943A, and AE6960A adapters to support the Keysight AE6900T, AE6900R, and AE6900L automotive Ethernet electrical conformance applications to provide fast and accurate design validation and debug of transmit receive and link segment signals.

Features

  • Complete 100BASE-T1 automotive Ethernet signal access for conformance testing and characterization
  • Compliant with IEEE 802.3bw and IEEE 802.3b
  • Flexible subMiniature A (SMA) connections for ease-of-use
  • Versatile adapter boards available for various connector types including Mini-50, MATEnet and H-MTD

Supports standards 

  • IEEE 802.3bw 100 Mb/s
  • IEEE 802.3bp 1000 Mb/s
  • IEEE 802.3ch multigigabit

 

주요 사양

더 보기
 AE6941A Automotive Ethernet Test Fixture

AE6941A에 관심이 있으신가요?

다른 도움이 필요하십니까?