Choose a country or area to see content specific to your location
- Home
- Software Details
- Software Details
What are you looking for?
[VBA Sample Program] ECal Wizard
Overview
This ECal Wizard is a sample program to facilitate calibration work with the 4-port ECal module (N4431A) when using the E5091A with the E5070A/E5071A. When performing the calibration of more than 4-port measurements, numerous connections are necessary even when using the 4-port ECal module. In order to prevent operator errors and save calibration time, the ECal wizard helps operation by showing connection diagrams.
NOTE: Users must modify the ECal wizard program according to their measurement conditions. The program is written for easier modification.
Revision Number
Sample 1
Required ENA Firmware Revision and Options
Rev.A.02.xx
Option 413 or 414
Install Procedures
Step1. Download the "e9_ecal.exe" from the right side of this page.
Step2. Extract the compressed file by double-clicking it.
Step3. Save all files to the floppy disk.
A:\ECal_Wizard_Demo\c9_ecal.vba
A:\ECal_Wizard\Slide\
Slide1.bmp
Slide2.bmp
Slide3.bmp
Slide4.bmp
Slide5.bmp
Slide6.bmp
(You may copy all files into the D drive of the ENA)
Step4. Save the "State01.sta" to the "D:\" of your ENA.
(Note that the State01.sta, which you may have saved, will be overwritten.)
The "c9_ecal.ppt.exe" is a compressed file of PowerPoint slide.
For more details,please refer to the manual,"16000-90005.pdf."