Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2025-11-07 7.66.20251105 This is the optional VNC server software for the 3000T X-Series oscilloscopes. NOTE: This VNC server software supports the oscilloscope's web interface Remote Front Panel client only. Other VNC clients are not supported. If you attempt to use other VNC clients with this VNC server software, you will be prompted for an unknown password; this is not the same password that can be enabled for oscilloscope’s web interface.
릴리스 날짜 버젼
2025-11-07 7.66.20251105
Version Description
This is the optional VNC server software for the 3000T X-Series oscilloscopes. NOTE: This VNC server software supports the oscilloscope's web interface Remote Front Panel client only. Other VNC clients are not supported. If you attempt to use other VNC clients with this VNC server software, you will be prompted for an unknown password; this is not the same password that can be enabled for oscilloscope’s web interface.

다운로드 방법

  • Click the download button and save the file to a USB flash drive.

설치 방법

  • To install the VNC server software on your oscilloscope:

  1. Insert the USB flash drive containing the downloaded file into the oscilloscope’s front panel USB host port.
  2. Press the oscilloscope’s [Utility] key, then the File Explorer softkey.
  3. In the File Explorer menu, press the top softkey, and navigate to the downloaded file.
  4. Press the Load File softkey and wait for the oscilloscope to restart after the software installation is complete.

라이센스

  • Does Not Require a License

Installs on: Instrument

선결 조건

  • Information Not Available

지원되는 계측기

  • DSOX3012T, DSOX3014T, DSOX3022T, DSOX3024T, DSOX3032T, DSOX3034T, DSOX3052T, DSOX3054T, DSOX3102T, DSOX3104T, MSOX3012T, MSOX3014T, MSOX3022T, MSOX3024T, MSOX3032T, MSOX3034T, MSOX3052T, MSOX3054T, MSOX3102T, MSOX3104T
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE