Procedure to install L4400 Firmware Updates:

  1. Download and install the Keysight L4400 Firmware Update Utility located in the Documents & Downloads section at the bottom of this page. If you already have the Firmware Update Utility installed on your computer, skip this step.
  2. Download the latest Keysight L4400 Firmware Revision located in the Documents & Downloads section at the bottom of this page.
  3. Unzip the Keysight L4400 Firmware Revision file, making note of where you store the unzipped file.
  4. Open the Firmware Update Utility (Start -> Programs -> Keysight -> Firmware Update Utility).
  5. Click Next.
  6. Click Browse and locate the firmware update file (agtL4400Series_instrument_rev251.xs) that you unzipped in step 3. Highlight the file and select Open.
  7. Click Next.
  8. Select the I/O interface (LAN or optional GPIB) that connects your L4400 series instrument to your PC.
  9. Choose the settings necessary for communication (IP address, GPIB address).
  10. Click Update. NOTE: This update will take several minutes and will automatically reboot the instrument when completed. DO NOT cycle or interrupt power to the instrument during the update process.
  11. After this is completed, exit the update utility.

Note: For L4445A, remember to connect the 34945EXT to the L4445A before doing the firmware update.

If the ‘ATTN’ annunciator is illuminated following the update/reboot process, cycle power again AFTER the update process completes. If the annunciator remains illuminated, contact Keysight for further assistance.

Repeat this process for each L4400 series instrument

Note: Re-calibration of selected instruments following a firmware update is not required.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2015-07-24 2.51 Requires the L4400 Firmware Update Utility to install this firmware in your L4400.
릴리스 날짜 버젼
2015-07-24 2.51
Version Description
Requires the L4400 Firmware Update Utility to install this firmware in your L4400.

다운로드 방법

  • See Above

설치 방법

  • See Above

라이센스

  • Does Not Require a License

Installs on: Instrument

선결 조건

  • Only support with Java 8 Update 45

지원되는 계측기

  • L4400A

다운로드 방법

  • See Above

설치 방법

  • See Above

라이센스

  • Does Not Require a License

Installs on: Instrument

선결 조건

  • Only support with Java 7 or below

지원되는 계측기

  • L4400A
SHOW MORE