What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
34411A DMM Firmware
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
| 릴리스 날짜 | 버젼 | 버전 설명 |
|---|---|---|
| 2017-01-27 | 2.43 | 34411A Firmware Update Revision 2.43. |
| 릴리스 날짜 | 버젼 |
|---|---|
| 2017-01-27 | 2.43 |
| Version Description |
|---|
| 34411A Firmware Update Revision 2.43. |
다운로드 방법
- Download and install the 34411A Firmware Update Utility located in the "Add-On Software/Utilities" section at the bottom of this page. If you already have the Firmware Update Utility installed on your computer, skip this step.
- Use the Download button to download the Keysight 34411A Firmware.
- Unzip the Keysight 34411A Firmware file, making note of where you store the unzipped file.
- Open the Firmware Update Utility (Start -> Programs -> Keysight -> Firmware Update Utility).
- Click Next.
설치 방법
- Click Browse and locate the firmware update file that you unzipped. Highlight the file and select Open.
- Click Next.
- Select the I/O interface (GPIB, LAN, or USB) that connects your DMM to your PC.
- Choose the settings necessary for communication (GPIB address, IP address, USB ID).
- Click Update. NOTE: This update will take several minutes and the DMM will display status messages and automatically reboot when completed. DO NOT cycle or interrupt power to the DMM during the update process.
- After this is completed, exit the update utility.
- Refer to the DMM front panel and note if there are any errors (the ERROR light will be on in the display).
- The update process is now complete.
Note: There is no need to re-calibrate the DMM when this new firmware is installed.
라이센스
- Does Not Require a License
지원 문서
다운로드 방법
- Download and install the 34411A Firmware Update Utility located in the "Add-On Software/Utilities" section at the bottom of this page. If you already have the Firmware Update Utility installed on your computer, skip this step.
- Use the Download button to download the Keysight 34411A Firmware.
- Unzip the Keysight 34411A Firmware file, making note of where you store the unzipped file.
- Open the Firmware Update Utility (Start -> Programs -> Keysight -> Firmware Update Utility).
- Click Next.
설치 방법
- Click Browse and locate the firmware update file that you unzipped. Highlight the file and select Open.
- Click Next.
- Select the I/O interface (GPIB, LAN, or USB) that connects your DMM to your PC.
- Choose the settings necessary for communication (GPIB address, IP address, USB ID).
- Click Update. NOTE: This update will take several minutes and the DMM will display status messages and automatically reboot when completed. DO NOT cycle or interrupt power to the DMM during the update process.
- After this is completed, exit the update utility.
- Refer to the DMM front panel and note if there are any errors (the ERROR light will be on in the display).
- The update process is now complete.
Note: There is no need to re-calibrate the DMM when this new firmware is installed.
라이센스
- Does Not Require a License
지원 문서
부가 소프트웨어 / 유틸리티
SHOW MORE