The N9340A and N9340B HSA software is an easy-to-use, PC-based remote control tool for your N9340A/B handheld spectrum analyzer. It can be used as:

  • A monitor - Display and control the spectrum scans simultaneously to your N9340A/B.
  • A file manager - Send files to your N9340A/B from a PC, or get files from your N9340A/B to a PC.
  • A SCPI (Standard command of programmable instrument) debugger - Send remote control commands or queries to N9340A/B.

In addition to the three major functions, the N9340A/B PC software also provides the following utilities:

  • Capture the screen when it is used as a monitor
  • Export trace data into a CSV file (in a format of *.csv, open with Microsoft Office Excel)
  • Edit and export antenna table file for field strength function
  • Generate measurement reports for printouts
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2014-10-13 A.01.11 Software file available for download...
릴리스 날짜 버젼
2014-10-13 A.01.11
Version Description
Software file available for download...

다운로드 방법

  1. Click the Download button
  2. Save the file to your PC

라이센스

  • Does Not Require a License

Installs on: PC / Instrument

운영 체제

  • Windows 7
  • Windows XP SP3

선결 조건

  • Please make sure you have Agilent's IO libraries suite installed in the controller computer.

지원되는 계측기

  • N9340A, N9340B
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE