Keysight IO Libraries Suite 2026 Update 1

What's New?

  • Connection Expert
    • Flexible Instrument Views — Toggle between a consolidated, flat list of all instruments and an interface-organized hierarchy with instruments nested underneath.
    • Multi-select support — Select multiple instruments and manage them in a single workflow.
  • Interactive IO
    • Faster Command Execution — Perform common operations more quickly with Send Command, Read Response, and Send & Read buttons, while Auto Mode intelligently selects the appropriate action when you press Enter.
  • IO Monitor
    • Efficient Data Search — Quickly find captured data by searching across all column values in the Overview pane.
    • Streamlined Error Analysis — Identify and isolate error responses more easily with dedicated error indicators and filtering options.
  • Telemetry
    • Optional Usage Analytics — IOLS provides an option to share anonymous usage information during installation to help improve the product. No personal information, instrument data, or measurement results are collected.

Defect fixe(s)

  • Simplified the InstrumentInfo API error message when a queried instrument is not registered in Connection Expert — the verbose path details have been removed.

Enhancement(s)

  • Connection Expert
    • Persistent user preferences — Your column filters, preferred view, image display, and theme are remembered every time you open Connection Expert.
    • Optimized toolbar — A cleaner, better-organized toolbar puts the actions you need most within easy reach.
    • Adaptable side panels — Drag to resize side panels so instrument and interface details fit the way you work.
  • Interactive IO
    • Simplified Instrument Connections — Connect to instruments more easily using a redesigned, partially collapsible panel with Browse Available Instruments and Resource String connection methods and a dedicated Connect button.
    • Streamlined Session History Management — Access Search and Clear History directly within the Instrument Session History panel for faster navigation and cleanup.
  • IO Monitor
    • Consistent Theme Experience — Your preferred dark or light theme is automatically remembered, so IO Monitor opens the way you left it.
    • Personalized Table Layouts — Resize, show, or hide columns to tailor the message table to your workflow, with your column preferences preserved across sessions.
  • Security Enhancements
    • Added encrypted databases to protect sensitive data.
    • Implemented a generic rate-limiting mechanism across all web-based components.
  • Keysight Connectivity Configuration Service (KCCS)
    • The remote IO Server has been updated.

 

This release closely follows the prior releases of Keysight IO Libraries Suite (for Linux). Below is a list of supported and unsupported features (in comparison to the Windows product):

Major features supported:

  • Utilities including Connection Expert, the Instrument Discovery Service, Interactive IO, and IO Monitor.
  • Programming libraries for VISA and SICL.
  • IO Interface supported: LAN (HiSLIP, VXI-11/SICL-LAN, and SOCKET), PCI/PCIe GPIB, USB/GPIB, USBTMC, RS-232, Remote GPIB, Remote USB, and Remote RS-232.
     

Major features NOT supported:

  • PXI/AXIe
  • VXI
  • Remote IO Server

For more information on these products, consult the IO Libraries Suite Help that installs with the product, or the Keysight IO Libraries Suite web page at www.keysight.com/find/iosuite.

 

 

다운로드 방법

  • Click on Download Linux x64 IOLS button to download the installer.
  • If the "Open Source Libraries" button is displayed, it allows you to download the Open Source Libraries that are used in this version of IOLS. It is NOT required to run the software.

설치 방법

  1. Run the installer with sudo permissions.
  2. Reboot.

라이센스

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

Installs on: PC

Checksums (SHA256)

Linux x64 IOLS: 

c30dd870f0eda2b80e3b55214b0e57623f1d7cf068e4a4ca11e4d750f699e792

운영 체제

  • CentOS 9.0 - 9.4
  • Red Hat 8.1 - 10.1
  • Ubuntu 20.04.0 - 20.04.2, 22.04.2, 24.04, 26.04
  • Debian 12.x

선결 조건

  • Ability to install Dynamic Kernel Module Support (DKMS) package by having the right repositories linked
  • Only on RedHat: Up-to-date support subscription/license

관련링크