Choose a country or area to see content specific to your location
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Troubleshooting Clock Jitter
Quickly identify PDN sensitivities, in-circuit, using a simple probe-based solution
Power distribution network (PDN) noise is one of the most common issues in low power applications. A Picotest J2150A Harmonic Comb paired with the P2100A or P2101A 50Ω transmis¬sion line ‘PDN’ probes and a Keysight spectrum analyzer, signal analyzer or oscillo¬scope provide an ultra-portable and simple method of locating PDN sensitivities.
- Fast, in-circuit identification of PDN sensitivities
- Multi-mode harmonic comb spans 1 kHz -1 GHz
- Frequency & impulse width dithering minimize dead-zones due to sampling effects
- Once a sensitivity frequency is identified, the comb can be locked for single frequency operation
- Convenient, ultra-portable USB stick with single button operation
- The J2150A harmonic comb pairs with Picotest P2100A and P2101A 50 Ω transmission line probes
- Request more information and Keysight’s partner, Picotest, will contact you to discuss your requirements in more detail.
Documents & Downloads