Highlights

The RF Circuit Simulation Professional 2026 product release includes new capabilities and enhancements for:

RF Circuit Simulation Professional 2026 is available now!

Engineer using EDA software

Figure 1. RF Circuit Simulation Professional RF-MW-mmWave simulation and optimization EDA software provides the highest accuracy, speed, and confidence in designing circuits, RFICs, and 3D Heterogenous Integrated (3DHI) modules.

RF Circuit Simulation Professional 2026

RF Circuit Simulation Professional revamps circuit simulation and optimization technology for efficient and accurate design of the most challenging RF-microwave-mmWave circuits, RFICs and RF 3D Heterogenous Integrated (3DHI) modules for 5G/6G, wireless, radar, and defense-aerospace applications.

Nexus Connect – New visual language for RF design

Workflow usability enhancements- variable sets, performance CSV import/export

Import ADS schematics and other cellviews

Workflow-Based User Interface (UI)

  • Breakthrough RF Circuit Simulation Professional flow-based user interface (UI) orchestrates disjoint simulation and optimization tasks into intuitive analysis workflows that can be saved, shared, and reused. 
  • The RF Circuit Simulation Professional UI and workflows work identically in the industry’s most trusted EDA platforms: Keysight Advanced Design System (ADS), Cadence Virtuoso, and Synopsys Custom Compiler. 
  • Integrated Python console enables interactive and quick viewing of any computed results to provide instant feedback on whether all required performance specs have been simulated and optimized.
  • RF Circuit Simulation Professional reusable analysis workflows eliminate unproductive repeat analysis setups across design teams and different design platforms to maximize collaboration and productivity. 
  • Nexus Connect – New visual language for RF design
    • Let you visually define intermediate simulations, optimizations, and design decisions to complete a design
    • Automatic visual documentation of design workflow IPs into re-executable assets for design reviews and collaboration.
  • Workflow usability enhancements- variable sets, performance CSV import/export.
    • Variable sets save design parameters representing different design scenarios and process corners, enabling traceable and reproducible settings during design space exploration.
    • Performance specs have in-line syntax validation, with CSV import/export to streamline complex simulation and optimization setup.
  • Import ADS schematics and other cellviews
    • Simplifies reuse of prior work and quickly setup new projects.
Nexus Sim Opt UI

Figure 2. RF Circuit Simulation Professional UI organizes simulation and optimization control as workflows instead of disjointed tasks to closely capture the designer’s thought process in producing a design.

NexusConnect2026

Figure 3. Nexus Connect enables you to define a visual and executable flowchart that also automatically documents simulations, optimization, and intermediate design decisions as Python scripts in your design flow for review, reuse, and collaboration.

Nexus Multi-Domain Simulation Technologies

Figure 4. RF Circuit Simulation Professional advanced multi-domain circuit simulation, optimization, and visualization capabilities are accessible from Keysight ADS, Cadence Virtuoso, and Synopsys Custom Compiler design platforms.

Nexus Stability

Figure 5. RF Circuit Simulation Professional offers the industry's first Nonlinear Stability Margin simulation and optimization to maximize amplifier stability. Unlike traditional binary stable-or-unstable decision results, RF Circuit Simulation Professional stability margin analysis indicates the amount of instability risk, so that optimization can be applied to minimize it.

Small Signal and Noise Analysis (SSNA)

Transient Analysis

Envelope simulation with IQ vs. Time for EVM analysis

Multi-Domain RF Circuit Simulation Technologies

  • RF Circuit Simulation Professional offers multi-domain circuit simulation algorithms to thoroughly characterize the multi-spec requirements that a design must simultaneously satisfy, e.g., efficiency, error vector magnitude (EVM), adjacent channel leakage ratio (ACLR), stability, gain, output power, and wireless 5G/6G standards compliance.
  • RF Circuit Simulation Professional’ multiple circuit simulation algorithms operate across multiple domains (frequency, transient-convolution, envelope-transient, linear, nonlinear, stability, electrothermal, system and measurement) for thorough characterization to satisfy multi-spec design requirements (see Figure 4).
  • Multi-domain simulations can be customized (e.g., multi-dimensional sweeps), sequenced and saved as workflows to ensure all required performance specs are consistently analyzed thoroughly.
  • Small Signal and Noise Analysis (SSNA)
    • Simulates receivers and amplifiers under large signal desensitization or jamming.
    • Automates computation of voltage, current, and power gains; SSB, DSB, ASB added noise.
  • Envelope simulation with IQ vs. Time for Error Vector Magnitude (EVM) analysis
    • Modulated signals can be easily defined by I and Q modulation vs. Time.
    • Automatic scaling to a given power, voltage and current.
    • Use for simulation and optimization of EVM performance.
  • RF Circuit Simulation Professional circuit simulation can be accelerated by 16x through parallel runs on available compute resources. 
  • Unique, state-of-the-art simulation algorithms with superior convergence and speed:
    • Error vector magnitude (EVM) with digital RF modulated signal excitation.
    • Breakthrough Envelope-Transient simulator for modulated signal excitation.
    • Fast Envelope with memory effects under modulated signal excitation.
    • Winslow's nonlinear stability replaces 14 traditional stability analyses (see Figure 4).
    • Unrivaled nonlinear Harmonic Balance steady state simulator.
  • Multi-physics design with other Keysight simulators:
    • EM-circuit cosimulation with RFPro FEM and 3D planar Method of Moments.
    • Electrothermal (ETH) to account for dynamic and device thermal effects.
    • System-circuit co-design with Virtual Test Benches (VTB) for standards compliance.
  • Wide foundry PDK support for RFIC, MMIC and 3DHI RF module designs and successful tapeouts.
  • Covariant Matrix Adaptation – Evolution Strategy (CMA-ES) adaptive optimizer.

Multi-Performance Parallel Optimization Algorithms

  • Unlike traditional circuit optimizers, advanced RF Circuit Simulation Professional optimization algorithms operate on challenging designs with large-scale variable counts, such as RFICs and 3DHI transceiver modules.
  • Optimization workflow control replaces disjointed optimization tasks by enabling conditional branching and sequencing of different design sections to be optimized in turn.
  • Advanced optimization algorithms converge up to 30x faster while avoiding local minima traps.
  • Covariant Matrix Adaptation – Evolution Strategy (CMA-ES) adaptive optimizer
    • Robust optimizer that evolves candidate solutions and automatically adapts search distribution, direction, and step-sizes accordingly.
    • For highly nonlinear and complex RF problems with noisy evaluations, many local optima, and mixed constraints. 
  • Parallel optimization with high-performance computing (HPC) clusters allows RF Circuit Simulation Professional to accelerate convergence by up to 16x.
  • External Python-based optimization algorithms can also be used in RF Circuit Simulation Professional to supplement the already powerful native optimizers.
  • Common Open Access (OA) database enables RFICs designed in Virtuoso or Custom Compiler to be optimized together with off-chip packaging or in 3DHI module using RF Circuit Simulation Professional and RFPro in ADS (see Figure 6).
Nexus Off-chip 3DHI Packaging and Integration

Figure 6. Optimize RFIC designed in Virtuoso or Custom Compiler together with off-chip 3DHI packaging and integration inside Keysight ADS.

AI-Ready with Python Automation

Figure 7. Python automation makes RF Circuit Simulation Professional AI-ready to leverage machine learning models, and integration with external AI algorithms to realize unprecedented productivity.

Python hooks for workflow customization.

AI-Ready with Python Automation

  • RF Circuit Simulation Professional Python API enables programmatic control of simulation and optimization to automate workflows and to interact with external AI and Machine Learning (ML) frameworks to exploit the power of AI assisted designs. 
  • Python automation makes RF Circuit Simulation Professional AI-ready to leverage machine learning models, e.g., artificial neural networks (ANN), large language models (LLM), and integration with external AI algorithms and frameworks, such as copilots and AI agents, to realize unprecedented productivity.
  • Python hooks for workflow customization
    • Python hooks provide deep workflow customization, such as predefined analysis setups, models, data directories, and custom Python functions.
    • Enables enterprise implementation of proprietary methodologies and consistent automation across projects. 

Cost-Effective Token-Based Licensing

RF Circuit Simulation Professional simulators are supported by the world’s leading RF foundries in the provision of Process Design Kits (PDKs) for accurate simulation and corner analysis before tape out. The broad support by RFIC foundries for RF Circuit Simulation Professional offers a wide choice of processes for your RFIC design to compete in price performance within tight market windows.

RF Circuit Simulation Professional is cost-effectively purchased as a shared pool of token licenses that are used during simulation or optimization and returned to the pool after a period of inactivity. Parallel simulation and optimization, delivering up to 16x speedup, can be enabled with a larger shared token license pool (see Figure 8).

A prerequisite design environment from the 3 listed below is needed by RF Circuit Simulation Professional to run and to manage multiple designs. RF Circuit Simulation Professional runs on the latest versions of Linux and Windows operating systems.

  • Prerequisite Design Environment
    • Keysight Advanced Design System 
    • Cadence Virtuoso ADE 
    • Synopsys PrimeWave Custom Compiler
  • Faster and shareable token checkout from W5600E bundle
    • The 6 pack tokens in the W5600E bundle can now be shared by multiple users instead of one user checking out 6 tokens at once.
    • Requires a one-time licensing update from previous W5600E installation.
Cost Effective Token-Based Licensing

Figure 8. The W5600E RF Circuit Simulation Professional element is the minimum recommended configuration. It contains six W5601E one-pack element licenses. The quantity of licenses can be scaled up to enable parallel simulation and optimization for 16x speedup and thorough simulation coverage before tapeout to eliminate costly respins.

RF Circuit Simulation Professional Simulation Elements

RF Circuit Simulation Professional includes design flow simulation elements for Keysight Advanced Design System (ADS), Cadence Virtuoso, and Synopsys Custom Compiler.

Simulation ElementsModel #
Advanced RF Circuit Simulation 
Keysight RF Circuit Simulation Professional simulation suite (includes a total of six 1-packs)W5600E
Keysight RF Circuit Simulation Professional simulation 1-pack (a common expansion add-on)W5601E
Electromagnetic Simulation 
Keysight RFPro (incl. Momentum and FEM Simulators)W3030E
Electro-Thermal Simulation 
Keysight Electro-Thermal SimulatorW3050E
Keysight Electro-Thermal Dynamic Model GeneratorW3051E
System-Circuit Verification Simulator and VTBs 
Keysight System-Circuit Verification Simulator (incl. Ptolemy and VTB Engine)W3040E
Keysight VTB EngineW3048E
Keysight Radar VTBW3041E
Keysight 5G and Cellular VTBW3042E
Keysight WiFi and Connectivity VTBW3043E
Keysight WiMedia, WVAN and DTV VTBW3046E
Keysight Complete VTBsW3049E

Want help or have questions?