What are you looking for?
PathWave Device Modeling (IC-CAP) 2022 Product Release
Highlights
PathWave Device Modeling (IC-CAP) 2022 includes the following capabilities:
- Python 3.8.5 support
- Convenient Python 2 to 3 script to convert current Model files that contain Python 2 code to Python 3
- New Python packages: Pandas, SymPy, H5Py, OpenPyXL, XLRD, XlsxWriter, and many others
- Python demos and examples now use Python 3
- Modeling application examples to show the power of MatPlotLib, NumPy, and Pandas Python packages
- Enhanced IC-CAP Python API and documentation
PathWave Device Modeling 2022 is available now!
Description
PathWave Device Modeling 2022 features the new user interface style introduced with the 2021 release and represents the next milestone in our ongoing effort to renovate the platform. For the first time, PathWave Device Modeling now supports Python 3. It provides an immersive Python 3 experience, with expanded package support, integrated plotting, and linkage to customized installations. IC-CAP Python 3 standard configuration now includes additional packages like Pandas, SymPy, H5Py, OpenPyXL, and the most updated version of SciPy, NumPy, MatPlotLib (refer to the product documentation for a complete list of packages).
Figure 1. PathWave Device Modeling 2022 now enables the use of any MatPlotLib plot with tuning and optimization.
Figure 2. PathWave Device Modeling model window with new light style PathWave theme.
Figure 3. Creating trend plots with PathWave Device Modeling with Python 3 Pandas package.
For more details on this release, refer to the What's New in PathWave Device Modeling (IC-CAP) 2022 presentation.
Get Started
If you are ready to get started using PathWave Device Modeling, Apply for a Free Trial of PathWave Device Modeling Software.
Looking for another version? View other PathWave Device Modeling Product Versions.
Learn more about PathWave Design Software.