Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Who uses PathWave Model Builder (MBP)?
Typical PathWave Model Builder Users
Device Characterization and Modeling Engineers at Integrated Device Manufacturers (IDMs) or Foundries
- MBP provides a turnkey solution for parameter extraction and model generation.
- MBP users can carry through modeling work for advanced technologies (e.g. SOI modeling, layout dependent effects modeling, and multi-gate transistor modeling).
- Flexible scripting environment in MBP enables users to customize in-house extraction flow.
- A built-in graphical user interface (GUI) automated extraction flow and useful modeling utilities enable high-volume model generation with high quality.

Foundry Interface Engineers and Device Modeling Engineers at Fabless Companies
- MBP supports all advanced models and mainstreamed simulators. It enables engineers to easily check models acquired from foundries directly.
- The powerful tweaking function in MBP enables re-targeting model library according to the design spec.
- Predictive model generation for designers to reduce the design circle.

For more information, refer to Device Modeling and Characterization Products.
Return to the PathWave Model Builder (MBP) page.