What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
53132A Standard Shipped Components
The 53132A ships with the following items:

- (1) 53132A Universal Counter (225 MHz)
- (1) Operating Manual
- (1) Programming Guide
- (1) Assembly Level Service Guide
- (1) AC Power Cord
- (1) Certificate of Calibration
- (1) IntuiLink CD
Options you can order to be included:
- #0B0 - Remove Manual Set
- #1CM - Rack Mount Kit (5063-9240)
- #001- Medium-stability Oven Timebase
- #010 - High-stability Oven Timebase
- #012 - Ultra-stability Oven Timebase (53132A Only)
- #003 - 3.0 GHz RF Channel
- #005 - 5.0 GHz RF Channel (n-type connector)
- #124 - 12.4 GHz RF Channel (n-type connector)
- #060 - Add rear inputs Chan.1 and 2 rear inputs in parallel with front inputs
- #061 - Add rear inputs Chan.1 and 2 rear inputs in parallel with front inputs, Chan. 3 input rear only
- #062 - Add rear inputs Chan.1 and 2 rear inputs in parallel with front inputs, Chan. 3 input front only
- #PCUSB - 82357A USB/GPIB Interface for PC connection
Other accessories you can order:
- Include a Cordura pouch that fits on top of the 53132A , use it to hold manuals and cables 34161A Accessory Pouch
- Program the 53132A using the USB port on your computer with Keysight´s 82357A USB to GPIB Converter
- Add a IEEE-488 interface to your PCI based computer 82350B PCI High-Performance GPIB Interface Card for Windows
- Program the 53132A using the LAN port on your computer with Keysight´s E5810A LAN to GPIB Gateway
- Rackmount *and filler panel to mount a single 53132A on left or right side. 34190A Rackmount Kit
- A heavy duty hard carrying (and shipping) case to protect your 53132A 34131A Transit Case
- BNC cable connects to 53132A input. 10502A BNC(m) to BNC(m) 9 in (23 cm) cable
- BNC cable connects to 53132A input. 10503A BNC(m) to BNC(m) 48 in (122 cm) cable
- GPIB cable connects 53132A to other instruments or a computer. 10833B GPIB cable 2 meter
* To rackmount two 53132As side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9212)
Associated Products:
- 33220A, 20MHz Function / Arbitrary Waveform Generator - Create 14-types of waveforms including pulse from the front panel 33220A, 20 MHz Function / Arbitrary Waveform Generator
- 34401A Digital Multimeter, 6.5 digit - Measure ac/dc voltage and current; resistance, frequency and period with built-in GPIB and RS232 34401A Digital Multimeter, 6.5 Digit
- 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - View analog and digital signals simultaneously 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope
- W1140A-TK1 Programmers Toolkit for Visual Studio .NET - Connect and controlling instruments from Visual Studio .NET Keysight T&M Programmers Toolkit
- W1140A-VEE Keysight VEE Programming Environment - Program instruments quickly with Keysight VEE graphical programming environment Keysight VEE Pro