What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
33220A Standard Shipped Components

A standard Keysight 33220A Function / Arbitrary Waveform Generator ships with the following items:
- (1) 33220A 20 MHz Function / Arbitrary Waveform Generator
- (1) Power Cord
- (1) Manual Set (User's Guide, Service Guide, Quick Refererence Guide)
- (1) Intuilink CD Software
- (1) Certificate of Calibration
- (1) USB 2.0 cable
Options you can order to be included:
- #001 - 10 MHz External Timebase
- #1CM - Rack Mount Kit *
- #A6J - ANSI Z540 Compliant Calibration
- #AB0 - Traditional Chinese User´s Guide
- #AB1 - Korean User's Guide
- #AB2 - Simplified Chinese User´s Guide
- #ABD - German User's Guide
- #ABF - French User's Guide
- #ABJ - Japanese User's Guide
Other Accessories you can order:
- Add a IEEE-488 interface to your PCI based computer 82350B PCI High-Performance GPIB Interface Card for Windows
- Add a IEEE-488 interface to your ISA based computer compatible with Windows 95/98/NT/2000 82341C ISA GPIB Interface Card for Windows
- Rackmount *and filler panel for a single 33220A - use on left or right side. 34190A Rackmount Kit
- A heavy duty hard carrying (and shipping) case to protect your 33220A 34131A Transit Case
- Convert a high-impedance device like a oscilloscope to a 50 Ohm load. 0960-0301 50 Ohm feed thru
- Convert a high-impedance device like a oscilloscope to a 75 Ohm load. 11094-87601 75 Ohm feed thru
- Convert a high-impedance device like a oscilloscope to a 600 Ohm load. 11095-87601 600 Ohm feed thru
- BNC cable connects to 33220A output. 10502A BNC(m) to BNC(m) 9 in (23 cm) cable
- BNC cable connects to 33220A output. 10503A BNC(m) to BNC(m) 48 in (122 cm) cable
- BNC cable connects 33220A to other instruments or a computer. 10833B GPIB cable 2 meter
* To rackmount two 33220As side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9212)
Associated Products:
- 34401A Digital Multimeters, 6.5 digits - Make dcV, acV, Ohm, and many other measurements quickly and accurately
- 53131A Frequency Counter, 10 digit - Make frequency measurements, time interval, and pulse measurements 53131A Universal Counter, 10 digit/sec, 500 ps