What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Model QA 2022 Update 0.1
PathWave Model QA (MQA) 2022 Update 0.1 includes new MQA project template examples, Java log4j library updated to the latest version 2.17.0, enhanced legend formatting in MQA reports, and several bug fixes.
For more details, please refer to Release Notes.
| Platform | Filename | Downloads | Size | md5sum |
|---|---|---|---|---|
| Linux 64-bit (.tar) | mqa_2022_update0.1_linux_x64.tar | Download | 1,095,216,660 bytes (1.02 GB) | e371df94a8be73217b86298ad1e00556 |
| Windows 64-bit (.exe) | mqa_2022_update0.1_win_x64.exe | Download | 1,202,590,843 bytes (1.12 GB) | 4c1d6dae321443c3efd191f43f274384 |
Note: MQA 2022 Update 0.1 is a full installer. If you have already installed MQA 2022 on Windows platform, you would need to uninstall it before installing MQA 2022 Update 0.1.
Documentation
- Release Notes (PDF, 492 KB)
Return to the PathWave Model QA (MQA) Software downloads page.